Introduction
Getting Started
User Guide
Development
Releases
About this document
Supported products
Features
Wi-Fi radio
Client mode
AP mode
AP-STA mode
Bluetooth radio
Bluetooth classic
Bluetooth LE
802.15.4 radio
Coexistence
Wi-Fi and Bluetooth/802.15.4 coexistence
Feature enable and memory impact
SLIM feature
88W8987 release notes
Package information
Version information
Host platform
Wi-Fi and Bluetooth certification
WFA certifications
Bluetooth controller certification
Wi-Fi throughput
Throughput test setup
STA throughput
Mobile AP throughput
EU conformance tests
Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p64.1 to 16.91.21.p82
Firmware version: From 16.91.21.p82 to 16.91.21.p91.6
Firmware version: From 16.91.21.p91.6 to 16.91.21.p124
Firmware version: From 16.91.21.p124 to 16.91.21.p133
Firmware version: From 16.91.21.p133 to 16.91.21.p142.5
Known issues
IW416 release notes
Firmware version: From 16.91.21.p133 to 16.91.21.p133.2
Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5
IW611/IW612 release notes
iPerf host configuration and impact on throughput
STA and AP throughput captured with the minimum values of the host configuration macros
Firmware version: 18.99.2.p7.19
Firmware version: 18.99.2.p7.19 to 18.99.2.p49.9
Firmware version: 18.99.2.p49.9 to 18.99.2.p155
Firmware version: 18.99.2.p155 to 18.99.2.p66.30
Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154
RW610/RW612 release notes
Wireless certification
Bluetooth LE controller certification
Thread
Matter
AW611 release notes
88W8801 release notes
Wi-Fi certification
Firmware version: From 14.91.36.p178 to 14.91.36.p180
Firmware version: From 14.91.36.p180 to 14.91.36.p185
Firmware version: From 14.91.36.p185 to 14.91.36.p188
Firmware version: From 14.91.36.p188 to 14.91.36.p192
Firmware version: From 14.91.36.p192 to 14.91.36.p196
Abbreviations
References