puf
Overview
The PUF Example project is a demonstration program that uses the KSDK software implement secure key storage using PUF software driver.
Usual use consists of these steps:
Enroll: The controller retrieves the Startup Data (SD) from the memory (SRAM), derives a digital fingerprint, generates the corresponding Activation Code (AC) and sends it to the storage system. Perform this step only once for each device. There is a control register that can block further enrollment. This control register is write only and is reset on a power-on reset.
Start: The AC generated during the enroll operation and the SD are used to reconstruct the digital fingerprint. It is done after every power-up and reset.
Generate Key: The controller generates an unique key and combines it with the digital fingerprint to output a key code. Each time a Generate Key operation is executed a new unique key is generated.
Set Key: The digital fingerprint generated during the Enroll/Start operations and the key provided by the Client Design (CD) are used to generate a Key Code. This KC can be stored externally. Perform this operation only once for each key.
Get Key: The digital fingerprint generated during the Start operation and the KC generated during a Set Key operation are used to retrieve a stored key. Perform this operation every time a key is needed.