tstmr
Overview
The tstmr example shows the usage of TSTMR driver in application. The TSTMR module is a free running incrementing counter that starts running after system reset de-assertion and can be read at any time by the software for determining the software ticks.The TSTMR runs off the 1 MHz clock and resets on every system reset.
In this example, it would output a time stamp information when the application is ready. And then, delay for 1 second with TSTMR_DelayUs() function. Before and after the delay, it would output the two time stamps information again.