sctimer_simple_pwm
Overview
The SCTimer project is a simple demonstration program of the SDK SCTimer’s driver capabiltiy to generate PWM signals. The SCTimer project enables a 32-bit counter to output two center-aligned PWM signals with parameters set to 24kHz frequency. The duty cycles of the two PWM signals are 50% and 20%, respectively.