temperaturemonitor
Overview
The TEMPMON project is a simple demonstration program of the SDK TEMPMON driver.The temperatue monitor (TEMPMON) module features alarm functions that can raise independent interrupt signals if the temperature is above two high-temperature thresholds and below a low temperature threshold, the system can then use this module to monitor the on-die temperature and take appropriate actions such as throttling back the core frequency when a the high temperature interrupt is set.