emios_timer# Overview# The eMIOS project is a simple demonstration example of the SDK eMIOS driver to use eMIOS as a timer. It sets up the eMIOS Modulus Counter to trigger an interrupt every 1 millisecond, and print ‘1s elapsed’ every 1 second. Supported Boards# FRDM-MCXE31B FRDM-MCXE32B