tempsensor
Overview
The TMPSNS project is a simple demonstration program of the SDK TMPSNS driver.The temperature sensor (TMPSNS) module features alarm functions that can raise independent interrupt signals if the temperature is above the high-temperature thresholds threshold, the system can then use this module to monitor the on-die temperature and take appropriate actions.