57 #include "issdk_hal.h" 58 #include "gpio_driver.h" 65 #include "fsl_flash.h" 73 #define FXLS8471Q_SPI_CMD_LEN (2) 74 #define FXLS8471Q_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 79 #define FXLS8962_SPI_CMD_LEN (2) 80 #define FXLS8962_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 85 #define DIFF_P_SPI_CMD_LEN (1) 86 #define DIFF_P_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 91 #define MMA8491Q_WHO_AM_I (MMA8491Q_STATUS) 92 #define MMA8491Q_WHO_AM_I_VALUE \ 93 (MMA8491Q_STATUS_RESERVED_ZERO | MMA8491Q_STATUS_XDR_DRDY | MMA8491Q_STATUS_YDR_DRDY | MMA8491Q_STATUS_ZDR_DRDY | \ 94 MMA8491Q_STATUS_ZYXDR_DRDY) 95 #define ADS_QUERY_NUM (sizeof(ADS_SensorQueryList) / sizeof(sensorAccess_t)) 96 #define ADS_NUM_BOARDS (sizeof(gADS_QueryMap) / ADS_QUERY_NUM) 97 #define SPI_MAX_MSG_SIZE (64) 336 "FRDM-STBC-AGM01",
"FRDM-STBC-SA9500",
"FRDMSTBC-A8471",
"FRDMSTBC-A8491",
337 "FRDMSTBC-P3115",
"FRDMSTBI-DP300x",
"FRDMSTBI-DP300x",
"FRDMSTBC-B3115",
338 "FRDM-STBC-AGMP03",
"FRDM-STBC-AGMP03",
"OnBoard",
367 *(pWBuff) = offset & 0x7F;
368 *(pWBuff + 1) = offset & 0x80;
384 *(pWBuff) = offset | 0x80;
385 *(pWBuff + 1) = offset & 0x80;
388 memcpy(pWBuff + FXLS8471Q_SPI_CMD_LEN, pWritebuffer, size);
425 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
444 *(pWBuff) = offset | 0x80;
445 *(pWBuff + 1) = 0x00;
461 *(pWBuff) = offset & 0x7F;
462 *(pWBuff + 1) = 0x00;
465 memcpy(pWBuff + FXLS8962_SPI_CMD_LEN, pWritebuffer, size);
502 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
521 *(pWBuff) = offset & 0x7F;
537 *(pWBuff) = offset | 0x80;
540 memcpy(pWBuff + DIFF_P_SPI_CMD_LEN, pWritebuffer, size);
577 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
606 partNumber = (partNumber >> 8) | (partNumber << 8);
633 if (ARM_DRIVER_OK != status || (cmdRespHdr[1] & 0x80) != 0x80 || cmdRespHdr[2] !=
ReadVersionInfo_MMA9553[3] ||
650 if (ARM_DRIVER_OK != status)
652 return ARM_DRIVER_ERROR;
656 status =
I2CintDrv->PowerControl(ARM_POWER_FULL);
657 if (ARM_DRIVER_OK != status)
659 return ARM_DRIVER_ERROR;
663 status =
I2CintDrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
664 if (ARM_DRIVER_OK != status)
666 return ARM_DRIVER_ERROR;
671 if (ARM_DRIVER_OK != status)
673 return ARM_DRIVER_ERROR;
677 status =
I2CextDrv->PowerControl(ARM_POWER_FULL);
678 if (ARM_DRIVER_OK != status)
680 return ARM_DRIVER_ERROR;
684 status =
I2CextDrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
685 if (ARM_DRIVER_OK != status)
687 return ARM_DRIVER_ERROR;
699 if (ARM_DRIVER_OK != status)
701 return ARM_DRIVER_ERROR;
705 status =
SPIdrv->PowerControl(ARM_POWER_FULL);
706 if (ARM_DRIVER_OK != status)
708 return ARM_DRIVER_ERROR;
713 if (ARM_DRIVER_OK != status)
715 return ARM_DRIVER_ERROR;
727 if (ARM_DRIVER_OK != status)
729 return ARM_DRIVER_ERROR;
734 if (ARM_DRIVER_OK != status)
736 return ARM_DRIVER_ERROR;
747 status =
SPIdrv->Uninitialize();
748 if (ARM_DRIVER_OK != status)
750 return ARM_DRIVER_ERROR;
774 if (
FXLS8962 == ADS_SensorQueryList[i].slaveAddr)
778 ADS_FXLS8962Query(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
781 if (
FXLS8471 == ADS_SensorQueryList[i].slaveAddr)
785 ADS_FXLS8471Query(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
788 if (
DIFF_P == ADS_SensorQueryList[i].slaveAddr)
792 ADS_DIFF_PQuery(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
809 if (
FXLC95000 == ADS_SensorQueryList[i].slaveAddr)
814 if (
MMA9553 == ADS_SensorQueryList[i].slaveAddr)
828 ADS_SensorQueryList[i].whoAmIAddr, 1, ®);
829 if ((ARM_DRIVER_OK != status) ||
830 ((ADS_SensorQueryList[i].whoAmIValue & ADS_SensorQueryList[i].whoAmIMask) !=
831 (reg & ADS_SensorQueryList[i].whoAmIMask)))
850 ADS_SensorQueryList[i].whoAmIAddr, 1, ®);
851 if ((ARM_DRIVER_OK != status) || (ADS_SensorQueryList[i].whoAmIValue != reg))
892 status = ARM_DRIVER_OK;
896 status = ARM_DRIVER_ERROR;
910 if (pBoardString == NULL)
912 return ARM_DRIVER_ERROR_PARAMETER;
916 MCUInfo.
mcuChipId = (SYSCON->CHIP_ID & SYSCON_CHIP_ID_CID3_MASK) >> SYSCON_CHIP_ID_CID3_SHIFT;
921 if ((ADS_ValidDEVIDValues[i].mcuChipIdMask & MCUInfo.
mcuChipId) ==
924 MCUInfo.
board = ADS_ValidDEVIDValues[i].
board;
929 status = ARM_DRIVER_OK;
931 switch (MCUInfo.
board)
934 strncpy(pBoardString,
"QN9020DK", bufferLength);
937 strncpy(pBoardString,
"QN908XCDK", bufferLength);
940 status = ARM_DRIVER_ERROR;
960 status = strncmp((
char *)pResultString, (
char *)pRecord->
ADSString, pRecord->
length);
978 flash_config_t s_flashDriver;
982 flashRecord.
length = strlen((
char const *)pResultString);
986 FLASH_GetDefaultConfig(&s_flashDriver);
989 result = FLASH_Init(&s_flashDriver);
990 if (kStatus_FLASH_Success == result)
993 result = FLASH_Erase(&s_flashDriver,
ADS_NVM_ADDR, FSL_FEATURE_FLASH_PAGE_SIZE_BYTES);
994 if (kStatus_FLASH_Success == result)
997 result = FLASH_Program(&s_flashDriver,
ADS_NVM_ADDR, (uint32_t *)&flashRecord,
sizeof(flashRecord));
998 if (kStatus_FLASH_Success == result)
1015 if (ARM_DRIVER_ERROR == status)
1017 strncpy(boardString,
"NotDetected", bufferLength);
1022 if (ARM_DRIVER_ERROR == status)
1024 strncpy(shieldString,
"NotDetected", bufferLength);
1030 position = strlen(appName);
1032 finalString[position++] =
':';
1035 position += strlen(shieldString);
1044 strcpy(finalString, shieldString);
1045 snprintf(shieldString, bufferLength,
"Changed:%s", finalString);
ADS_Status_t ADS_FlashUpdate(char *pResultString)
The register_io_i2c.h file declares low-level interface functions for reading and writing sensor regi...
#define ADS_NVM_ADDR
start of the next to last 4K (sector size) of the 1M flash
void ADS_FXLS8962_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
ARM_DRIVER_I2C * I2CextDrv
void ADS_DIFF_P_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
const ADS_Status_t gADS_QueryMap[][ADS_QUERY_NUM]
These are the expected query signatures for the shield boards.
fpSpiWritePreprocessFn_t pWritePreprocessFN
#define DIFF_P_SPI_CMD_LEN
These variables are specific to SPI access to the DIFF_P for ADS.
#define FXLC95000_I2C_ADDR
#define FXLC95000_PART_NUMBER_SIZE
The FXLC95000 Size of Part Number.
char ADSString[ADS_FLASH_STRING_LENGTH]
#define ADS_NO_SHIELD_DETECTED
char shieldString[ADS_MAX_STRING_LENGTH]
void(* pin_init)(pinID_t aPinId, gpio_direction_t dir, void *apPinConfig, gpio_isr_handler_t aIsrHandler, void *apUserData)
ADS_Status_t ADS_DIFF_PQuery(uint8_t whoAmiAddr, uint8_t whoAmi)
#define I2C_S1_SIGNAL_EVENT
int ADS_DetectQN(char *pBoardString, size_t bufferLength)
spiSlaveSpecificParams_t spiParams_8471
uint8_t spiWrite_CmdDataBuffer[SPI_MAX_MSG_SIZE]
void ADS_FXLS8962_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
uint8_t spiRead_CmdBuffer[SPI_MAX_MSG_SIZE]
void ADS_InitSPI_DIFF_P()
The mma865x.h contains the MMA865xFC Digital Accelerometer Sensor register definitions, access macros, and device access functions.
#define I2C_BB_DEVICE_INDEX
void BOARD_DELAY_ms(uint32_t delay_ms)
Function to insert delays.
int ADS_DetectShield(char *pShieldString, size_t bufferLength)
#define FXPQ3115_I2C_ADDR
#define ADS_MAX_STRING_LENGTH
#define FXLS8962_SPI_CMD_LEN
These variables are specific to SPI access to the FXLS8962 for ADS.
#define FXLS8471Q_WHO_AM_I_WHOAMI_VALUE
The fxos8700.h file contains the register definitions for FXOS8700 sensor driver. ...
const uint8_t ReadVersionInfo_MMA9553[4]
The Read Version Info Command for FXLC95000.
char boardString[ADS_MAX_STRING_LENGTH]
#define ADS_FLASH_STRING_LENGTH
The fxas21002.h contains the fxas21002 sensor register definitions and its bit mask.
#define DIFF_P_SS_ACTIVE_VALUE
#define FXPQ3115_WHOAMI_VALUE
This defines a record type to store ADS results string in Flash memory.
#define MMA8491Q_WHO_AM_I_VALUE
#define I2C_S1_DEVICE_INDEX
void ADS_DIFF_P_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
const sensorAccess_t ADS_SensorQueryList[]
This constant data structure contains the expected valid comm/sensor/who_am_i combinations.
This defines a record type to store the communication channel info and WHO_AM_I address/value for var...
#define MPL3115_WHOAMI_VALUE
The mma9553.h contains the MMA9553L Digital Pedometer command definitions and access macros...
ADS_Status_t ADS_MMA9553Query()
#define MMA8491Q_I2C_ADDRESS
#define FXOS8700_WHO_AM_I_PROD_VALUE
The mag3110.h contains the MAG3110 Magnetic sensor register definitions, access macros, and device access functions.
#define MMA8652_WHOAMI_VALUE
#define FXLS8962_I2C_ADDR
#define FXLC95000_PART_NUMBER
The FXLC95000 2-byte packed BCD encoded Part Number (BCD for Last 4 characters).
#define FXLS8471Q_SPI_CMD_LEN
These variables are specific to SPI access to the FXLS8471 for ADS.
const mcuDEVID_t ADS_ValidDEVIDValues[]
This constant data structure contains the expected valid MCU Device ID combinations. Refer : LPC5411x User manual - UM10914, Section: 33.5.12.
ADS_Status_t ADS_FXLC95000Query()
void ADS_InitSPI_FXLS8471()
The fxpq3115.h contains the FXPQ3115 Pressure sensor register definitions, access macros...
int32_t Register_I2C_BlockWrite(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, const uint8_t *pBuffer, uint8_t bytesToWrite)
The interface function to write a sensor register.
#define SPI_S_DEVICE_INDEX
void(* set_pin)(pinID_t aPinId)
ARM_DRIVER_SPI * SPIdrv
These values hold the ARM CMSIS Driver interface pointers.
registerDeviceInfo_t deviceInfo
I2C device context.
void(* clr_pin)(pinID_t aPinId)
The mpl3115.h contains the MPL3115 Pressure sensor register definitions, access macros, and device access functions.
char ADS_ShieldList[][ADS_MAX_STRING_LENGTH]
The fxlc95000.h contains the FXLC95000L Digital Accelerometer command definitions and access macros...
ADS_SupportedBoards_t board
The SPI Slave Transfer Command Params SDK2.0 Driver.
ADS_Status_t ADS_FXLS8471Query(uint8_t whoAmiAddr, uint8_t whoAmi)
#define SPI_SS_ACTIVE_LOW
spiSlaveSpecificParams_t spiParams_diff_p
The mma8491q.h contains the MMA8491Q Multifunction Digital Accelerometer register definitions...
void ADS_FXLS8471Q_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
The fxls8471q.h file contains the register definitions for fxls8471q sensor driver.
void ADS_InitSPI_FXLS8962()
#define FXLS8962_SS_ACTIVE_VALUE
#define FXAS21002_WHO_AM_I_WHOAMI_PROD_VALUE
#define DIFF_P_NPS3000VV_WHOAMI_VALUE
spiSlaveSpecificParams_t spiParams_8962
#define FXAS21002_I2C_ADDR
GENERIC_DRIVER_GPIO * pGPIODriver
The diff_p.h contains the DIFF_P Pressure sensor register definitions, access macros, and its bit mask.
GENERIC_DRIVER_GPIO Driver_GPIO_KSDK
#define FXLS8471Q_SS_ACTIVE_VALUE
This file contains the FXLS8962 Accelerometer register definitions, access macros, and device access functions.
#define MMA9553_HDR_SIZE
Size of fixed header bytes in sensor commands.
#define MMA8491Q_STATUS_RESERVED_MASK
#define FXLS8962_WHOAMI_VALUE
ADS_FlashStatus_t
This enumeration defines the ADS Flash storage status.
enum ADS_Status ADS_Status_t
This defines the return status.
void ADS_FXLS8471Q_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
Access structure of the GPIO Driver.
int32_t Register_SPI_Read(ARM_DRIVER_SPI *pCommDrv, registerDeviceInfo_t *devInfo, void *pReadParams, uint8_t offset, uint8_t length, uint8_t *pOutBuffer)
The interface function to read a sensor register.
#define I2C_BB_SIGNAL_EVENT
int32_t Register_I2C_Read(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, uint8_t length, uint8_t *pOutBuffer)
The interface function to read a sensor register.
ADS_Status_t gADS_QueryResults[ADS_QUERY_NUM]
This global contains the results from the sensor query.
uint8_t spiRead_DataBuffer[SPI_MAX_MSG_SIZE]
void BOARD_RunADS(const char *appName, char *boardString, char *shieldString, size_t bufferLength)
The function to register Application Name and initialte ADS.
#define SPI_S_BAUDRATE
Transfer baudrate - 500k.
ARM_DRIVER_I2C * I2CintDrv
#define MMA8491Q_WHO_AM_I
These variables are specific to MMA8491Q which does not have a Who Am I register. ...
#define SPI_S_SIGNAL_EVENT
#define MMA8491Q_T_ON_TYPICAL
#define MAG3110_WHOAMI_VALUE
#define FXLC95000_PART_NUMBER_OFFSET
Offset of 2-Byte SA95000 Part Number in Device Info Response.
This defines a record type to store the expected field values of the LPC device ID.
This structure defines the device specific info required by register I/O.
This structure defines the spi slave command format.
#define FXOS8700_I2C_ADDR
The register_io_spi.h file declares low-level interface functions for reading and writing sensor regi...
The auto_detection_shield.h file describes the definitions for Sensor I2C and SPI parameters required...
ADS_Status_t ADS_FXLS8962Query(uint8_t whoAmiAddr, uint8_t whoAmi)
fpSpiReadPreprocessFn_t pReadPreprocessFN
ADS_FlashStatus_t ADS_FlashCompare(char *pResultString)