31 #include "issdk_hal.h" 32 #include "gpio_driver.h" 39 #include "fsl_flash.h" 47 #define FXLS8471Q_SPI_CMD_LEN (2) 48 #define FXLS8471Q_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 53 #define FXLS8962_SPI_CMD_LEN (2) 54 #define FXLS8962_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 59 #define DIFF_P_SPI_CMD_LEN (1) 60 #define DIFF_P_SS_ACTIVE_VALUE SPI_SS_ACTIVE_LOW 65 #define MMA8491Q_WHO_AM_I (MMA8491Q_STATUS) 66 #define MMA8491Q_WHO_AM_I_VALUE \ 67 (MMA8491Q_STATUS_RESERVED_ZERO | MMA8491Q_STATUS_XDR_DRDY | MMA8491Q_STATUS_YDR_DRDY | MMA8491Q_STATUS_ZDR_DRDY | \ 68 MMA8491Q_STATUS_ZYXDR_DRDY) 69 #define ADS_QUERY_NUM (sizeof(ADS_SensorQueryList) / sizeof(sensorAccess_t)) 70 #define ADS_NUM_BOARDS (sizeof(gADS_QueryMap) / ADS_QUERY_NUM) 71 #define SPI_MAX_MSG_SIZE (64) 310 "FRDM-STBC-AGM01",
"FRDM-STBC-SA9500",
"FRDMSTBC-A8471",
"FRDMSTBC-A8491",
311 "FRDMSTBC-P3115",
"FRDMSTBI-DP300x",
"FRDMSTBI-DP300x",
"FRDMSTBC-B3115",
312 "FRDM-STBC-AGMP03",
"FRDM-STBC-AGMP03",
"OnBoard",
341 *(pWBuff) = offset & 0x7F;
342 *(pWBuff + 1) = offset & 0x80;
358 *(pWBuff) = offset | 0x80;
359 *(pWBuff + 1) = offset & 0x80;
362 memcpy(pWBuff + FXLS8471Q_SPI_CMD_LEN, pWritebuffer, size);
399 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
418 *(pWBuff) = offset | 0x80;
419 *(pWBuff + 1) = 0x00;
435 *(pWBuff) = offset & 0x7F;
436 *(pWBuff + 1) = 0x00;
439 memcpy(pWBuff + FXLS8962_SPI_CMD_LEN, pWritebuffer, size);
476 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
495 *(pWBuff) = offset & 0x7F;
511 *(pWBuff) = offset | 0x80;
514 memcpy(pWBuff + DIFF_P_SPI_CMD_LEN, pWritebuffer, size);
551 if ((ARM_DRIVER_OK != status) || (whoAmi != reg))
580 partNumber = (partNumber >> 8) | (partNumber << 8);
607 if (ARM_DRIVER_OK != status || (cmdRespHdr[1] & 0x80) != 0x80 || cmdRespHdr[2] !=
ReadVersionInfo_MMA9553[3] ||
624 if (ARM_DRIVER_OK != status)
626 return ARM_DRIVER_ERROR;
630 status =
I2CintDrv->PowerControl(ARM_POWER_FULL);
631 if (ARM_DRIVER_OK != status)
633 return ARM_DRIVER_ERROR;
637 status =
I2CintDrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
638 if (ARM_DRIVER_OK != status)
640 return ARM_DRIVER_ERROR;
645 if (ARM_DRIVER_OK != status)
647 return ARM_DRIVER_ERROR;
651 status =
I2CextDrv->PowerControl(ARM_POWER_FULL);
652 if (ARM_DRIVER_OK != status)
654 return ARM_DRIVER_ERROR;
658 status =
I2CextDrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
659 if (ARM_DRIVER_OK != status)
661 return ARM_DRIVER_ERROR;
673 if (ARM_DRIVER_OK != status)
675 return ARM_DRIVER_ERROR;
679 status =
SPIdrv->PowerControl(ARM_POWER_FULL);
680 if (ARM_DRIVER_OK != status)
682 return ARM_DRIVER_ERROR;
687 if (ARM_DRIVER_OK != status)
689 return ARM_DRIVER_ERROR;
701 if (ARM_DRIVER_OK != status)
703 return ARM_DRIVER_ERROR;
708 if (ARM_DRIVER_OK != status)
710 return ARM_DRIVER_ERROR;
721 status =
SPIdrv->Uninitialize();
722 if (ARM_DRIVER_OK != status)
724 return ARM_DRIVER_ERROR;
748 if (
FXLS8962 == ADS_SensorQueryList[i].slaveAddr)
752 ADS_FXLS8962Query(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
755 if (
FXLS8471 == ADS_SensorQueryList[i].slaveAddr)
759 ADS_FXLS8471Query(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
762 if (
DIFF_P == ADS_SensorQueryList[i].slaveAddr)
766 ADS_DIFF_PQuery(ADS_SensorQueryList[i].whoAmIAddr, ADS_SensorQueryList[i].whoAmIValue);
783 if (
FXLC95000 == ADS_SensorQueryList[i].slaveAddr)
788 if (
MMA9553 == ADS_SensorQueryList[i].slaveAddr)
802 ADS_SensorQueryList[i].whoAmIAddr, 1, ®);
803 if ((ARM_DRIVER_OK != status) ||
804 ((ADS_SensorQueryList[i].whoAmIValue & ADS_SensorQueryList[i].whoAmIMask) !=
805 (reg & ADS_SensorQueryList[i].whoAmIMask)))
824 ADS_SensorQueryList[i].whoAmIAddr, 1, ®);
825 if ((ARM_DRIVER_OK != status) || (ADS_SensorQueryList[i].whoAmIValue != reg))
866 status = ARM_DRIVER_OK;
870 status = ARM_DRIVER_ERROR;
884 if (pBoardString == NULL)
886 return ARM_DRIVER_ERROR_PARAMETER;
890 MCUInfo.
mcuChipId = (SYSCON->CHIP_ID & SYSCON_CHIP_ID_CID3_MASK) >> SYSCON_CHIP_ID_CID3_SHIFT;
895 if ((ADS_ValidDEVIDValues[i].mcuChipIdMask & MCUInfo.
mcuChipId) ==
898 MCUInfo.
board = ADS_ValidDEVIDValues[i].
board;
903 status = ARM_DRIVER_OK;
905 switch (MCUInfo.
board)
908 strncpy(pBoardString,
"QN9020DK", bufferLength);
911 strncpy(pBoardString,
"QN908XCDK", bufferLength);
914 status = ARM_DRIVER_ERROR;
934 status = strncmp((
char *)pResultString, (
char *)pRecord->
ADSString, pRecord->
length);
952 flash_config_t s_flashDriver;
956 flashRecord.
length = strlen((
char const *)pResultString);
960 FLASH_GetDefaultConfig(&s_flashDriver);
963 result = FLASH_Init(&s_flashDriver);
964 if (kStatus_FLASH_Success == result)
967 result = FLASH_Erase(&s_flashDriver,
ADS_NVM_ADDR, FSL_FEATURE_FLASH_PAGE_SIZE_BYTES);
968 if (kStatus_FLASH_Success == result)
971 result = FLASH_Program(&s_flashDriver,
ADS_NVM_ADDR, (uint32_t *)&flashRecord,
sizeof(flashRecord));
972 if (kStatus_FLASH_Success == result)
989 if (ARM_DRIVER_ERROR == status)
991 strncpy(boardString,
"NotDetected", bufferLength);
996 if (ARM_DRIVER_ERROR == status)
998 strncpy(shieldString,
"NotDetected", bufferLength);
1004 position = strlen(appName);
1006 finalString[position++] =
':';
1009 position += strlen(shieldString);
1018 strcpy(finalString, shieldString);
1019 snprintf(shieldString, bufferLength,
"Changed:%s", finalString);
#define MMA9553_HDR_SIZE
Size of fixed header bytes in sensor commands.
void(* set_pin)(pinID_t aPinId)
void ADS_FXLS8962_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
#define FXAS21002_WHO_AM_I_WHOAMI_PROD_VALUE
char ADSString[ADS_FLASH_STRING_LENGTH]
#define FXLS8471Q_SPI_CMD_LEN
These variables are specific to SPI access to the FXLS8471 for ADS.
#define I2C_BB_DEVICE_INDEX
This structure defines the device specific info required by register I/O.
void ADS_FXLS8962_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
The fxls8471q.h file contains the register definitions for fxls8471q sensor driver.
GENERIC_DRIVER_GPIO * pGPIODriver
#define I2C_S1_DEVICE_INDEX
int32_t Register_I2C_Read(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, uint8_t length, uint8_t *pOutBuffer)
The interface function to read a sensor register.
void ADS_FXLS8471Q_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
#define FXLS8962_SS_ACTIVE_VALUE
void BOARD_DELAY_ms(uint32_t delay_ms)
Function to insert delays.
#define DIFF_P_SS_ACTIVE_VALUE
void ADS_InitSPI_DIFF_P()
ADS_Status_t ADS_FXLC95000Query()
#define FXOS8700_WHO_AM_I_PROD_VALUE
char shieldString[ADS_MAX_STRING_LENGTH]
The register_io_spi.h file declares low-level interface functions for reading and writing sensor regi...
uint8_t spiRead_DataBuffer[SPI_MAX_MSG_SIZE]
#define FXLS8962_SPI_CMD_LEN
These variables are specific to SPI access to the FXLS8962 for ADS.
This structure defines the spi slave command format.
#define FXLC95000_PART_NUMBER_OFFSET
Offset of 2-Byte SA95000 Part Number in Device Info Response.
const uint8_t ReadVersionInfo_MMA9553[4]
The Read Version Info Command for FXLC95000.
Access structure of the GPIO Driver.
#define FXLC95000_I2C_ADDR
#define ADS_FLASH_STRING_LENGTH
ADS_Status_t ADS_FXLS8471Query(uint8_t whoAmiAddr, uint8_t whoAmi)
#define SPI_SS_ACTIVE_LOW
ADS_FlashStatus_t
This enumeration defines the ADS Flash storage status.
This defines a record type to store ADS results string in Flash memory.
int ADS_DetectShield(char *pShieldString, size_t bufferLength)
uint8_t spiRead_CmdBuffer[SPI_MAX_MSG_SIZE]
#define FXLS8471Q_WHO_AM_I_WHOAMI_VALUE
void(* clr_pin)(pinID_t aPinId)
typedef int32_t(DATA_FORMAT_Append_t))(void *pData
The interface function to append the data on the formated stream.
#define SPI_S_BAUDRATE
Transfer baudrate - 500k.
uint8_t spiWrite_CmdDataBuffer[SPI_MAX_MSG_SIZE]
#define SPI_S_DEVICE_INDEX
void ADS_DIFF_P_SPI_WritePreprocess(void *pCmdOut, uint32_t offset, uint32_t size, void *pWritebuffer)
const ADS_Status_t gADS_QueryMap[][ADS_QUERY_NUM]
These are the expected query signatures for the shield boards.
The register_io_i2c.h file declares low-level interface functions for reading and writing sensor regi...
ARM_DRIVER_SPI * SPIdrv
These values hold the ARM CMSIS Driver interface pointers.
This defines a record type to store the communication channel info and WHO_AM_I address/value for var...
fpSpiReadPreprocessFn_t pReadPreprocessFN
The fxas21002.h contains the fxas21002 sensor register definitions and its bit mask.
The SPI Slave Transfer Command Params SDK2.0 Driver.
GENERIC_DRIVER_GPIO Driver_GPIO_KSDK
#define FXAS21002_I2C_ADDR
#define ADS_NVM_ADDR
start of the next to last 4K (sector size) of the 1M flash
#define MMA8491Q_T_ON_TYPICAL
#define MMA8491Q_I2C_ADDRESS
ARM_DRIVER_I2C * I2CintDrv
void BOARD_RunADS(const char *appName, char *boardString, char *shieldString, size_t bufferLength)
The function to register Application Name and initialte ADS.
#define DIFF_P_SPI_CMD_LEN
These variables are specific to SPI access to the DIFF_P for ADS.
spiSlaveSpecificParams_t spiParams_8962
#define ADS_NO_SHIELD_DETECTED
ADS_SupportedBoards_t board
void ADS_InitSPI_FXLS8471()
ADS_Status_t ADS_DIFF_PQuery(uint8_t whoAmiAddr, uint8_t whoAmi)
#define I2C_S1_SIGNAL_EVENT
ADS_Status_t ADS_FlashUpdate(char *pResultString)
#define FXLS8471Q_SS_ACTIVE_VALUE
ADS_Status_t gADS_QueryResults[ADS_QUERY_NUM]
This global contains the results from the sensor query.
int32_t Register_I2C_BlockWrite(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, const uint8_t *pBuffer, uint8_t bytesToWrite)
The interface function to write a sensor register.
#define ADS_MAX_STRING_LENGTH
#define FXLC95000_PART_NUMBER_SIZE
The FXLC95000 Size of Part Number.
void ADS_FXLS8471Q_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
#define FXPQ3115_WHOAMI_VALUE
#define MMA8491Q_WHO_AM_I
These variables are specific to MMA8491Q which does not have a Who Am I register. ...
spiSlaveSpecificParams_t spiParams_8471
#define MMA8491Q_STATUS_RESERVED_MASK
#define MPL3115_WHOAMI_VALUE
char boardString[ADS_MAX_STRING_LENGTH]
ADS_Status_t ADS_MMA9553Query()
#define FXLC95000_PART_NUMBER
The FXLC95000 2-byte packed BCD encoded Part Number (BCD for Last 4 characters).
fpSpiWritePreprocessFn_t pWritePreprocessFN
The auto_detection_shield.h file describes the definitions for Sensor I2C and SPI parameters required...
void(* pin_init)(pinID_t aPinId, gpio_direction_t dir, void *apPinConfig, gpio_isr_handler_t aIsrHandler, void *apUserData)
const sensorAccess_t ADS_SensorQueryList[]
This constant data structure contains the expected valid comm/sensor/who_am_i combinations.
int ADS_DetectQN(char *pBoardString, size_t bufferLength)
#define MAG3110_WHOAMI_VALUE
#define I2C_BB_SIGNAL_EVENT
#define FXPQ3115_I2C_ADDR
ARM_DRIVER_I2C * I2CextDrv
void ADS_DIFF_P_SPI_ReadPreprocess(void *pCmdOut, uint32_t offset, uint32_t size)
spiSlaveSpecificParams_t spiParams_diff_p
enum ADS_Status ADS_Status_t
This defines the return status.
#define SPI_S_SIGNAL_EVENT
This file contains the FXLS8962 Accelerometer register definitions, access macros, and device access functions.
#define FXLS8962_I2C_ADDR
The fxos8700.h file contains the register definitions for FXOS8700 sensor driver. ...
#define FXLS8962_WHOAMI_VALUE
#define MMA8652_WHOAMI_VALUE
#define FXOS8700_I2C_ADDR
int32_t Register_SPI_Read(ARM_DRIVER_SPI *pCommDrv, registerDeviceInfo_t *devInfo, void *pReadParams, uint8_t offset, uint8_t length, uint8_t *pOutBuffer)
The interface function to read a sensor register.
void ADS_InitSPI_FXLS8962()
const mcuDEVID_t ADS_ValidDEVIDValues[]
This constant data structure contains the expected valid MCU Device ID combinations. Refer : LPC5411x User manual - UM10914, Section: 33.5.12.
#define MMA8491Q_WHO_AM_I_VALUE
ADS_Status_t ADS_FXLS8962Query(uint8_t whoAmiAddr, uint8_t whoAmi)
ADS_FlashStatus_t ADS_FlashCompare(char *pResultString)
This defines a record type to store the expected field values of the LPC device ID.
char ADS_ShieldList[][ADS_MAX_STRING_LENGTH]