![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Files | |
| file | diff_p.h [code] |
| The diff_p.h contains the DIFF_P Pressure sensor register definitions, access macros, and its bit mask. | |
| file | diff_p_drv.c [code] |
| The diff_p_drv.c file implements the diff_p functional interface. | |
| file | diff_p_drv.h [code] |
| The diff_p_drv.h file describes the DIFF_P driver interface and structures. | |
| file | fxas21002.h [code] |
| The fxas21002.h contains the fxas21002 sensor register definitions and its bit mask. | |
| file | fxas21002_drv.c [code] |
| The fxas21002_drv.c file implements the FXAS21002 sensor driver interfaces. | |
| file | fxas21002_drv.h [code] |
| The fxas21002_drv.h file describes the fxas21002 driver interface and structures. | |
| file | fxlc95000.h [code] |
| The fxlc95000.h contains the FXLC95000L Digital Accelerometer command definitions and access macros. The commands and definitions are valid only when ISF1P195K GetAccelDataWithCI is running on FXLC95000. Refer to Section 2 of FXLC95000CL Data Sheet for details on ISF and associated ISF1P195K_SW_REFERENCE_RM for ISF1P195K software. | |
| file | fxlc95000_drv.c [code] |
| The fxlc95000_drv.c file implements the FXLC95000 sensor driver interface. | |
| file | fxlc95000_drv.h [code] |
| The fxlc95000_drv.h file describes the FXLC95000L driver interface and structures. | |
| file | fxls8471q.h [code] |
| The fxls8471q.h file contains the register definitions for fxls8471q sensor driver. | |
| file | fxls8471q_drv.c [code] |
| The fxls8471q_drv.c file implements the FXLS8471Q sensor driver interfaces. | |
| file | fxls8471q_drv.h [code] |
| The fxls8471q_drv.h file describes the fxls8471q driver interface and structures. | |
| file | fxls8962.h [code] |
| This file contains the FXLS8962 Accelerometer register definitions, access macros, and device access functions. | |
| file | fxls8962_drv.c [code] |
| The fxls8962_drv.c file implements the FXLS8962 sensor driver interfaces. | |
| file | fxls8962_drv.h [code] |
| The fxls8962_drv.h file describes the FXLS8962AF driver interface and structures. | |
| file | fxos8700.h [code] |
| The fxos8700.h file contains the register definitions for FXOS8700 sensor driver. | |
| file | fxos8700_drv.c [code] |
| The fxos8700_drv.c file implements the fxos8700 sensor driver functional interfaces. | |
| file | fxos8700_drv.h [code] |
| The fxos8700_drv.h file describes the fxos8700 driver interface and structures. | |
| file | fxpq3115.h [code] |
| The fxpq3115.h contains the FXPQ3115 Pressure sensor register definitions, access macros, and device access functions. | |
| file | fxpq3115_drv.c [code] |
| The fxpq3115_drv.c file implements the fxpq3115 functional interface. | |
| file | fxpq3115_drv.h [code] |
| The fxpq3115_drv.h file describes the fxpq3115 driver interface and structures. | |
| file | host_io_uart.c [code] |
| The host_io_uart.c file contains definitions for UART based streaming interface for sending and reseiving messages to and from Host using ISSDK Host Protocol. | |
| file | host_io_uart.h [code] |
| The host_io_uart.h file contains the Host Protocol interface definitions and configuration. | |
| file | mag3110.h [code] |
| The mag3110.h contains the MAG3110 Magnetic sensor register definitions, access macros, and device access functions. | |
| file | mag3110_drv.c [code] |
| The mag3110_drv.c file implements the MAG3110 sensor driver interfaces. | |
| file | mag3110_drv.h [code] |
| The mag3110_drv.h file describes the MAG3110 driver interface and structures. | |
| file | mma845x.h [code] |
| The mma845x.h contains the MMA845x sensor register definitions and its bit mask. | |
| file | mma845x_drv.c [code] |
| The mma845x_drv.c file implements the mma845x functional interface. | |
| file | mma845x_drv.h [code] |
| The mma845x_drv.h file describes the MMA845x driver interface and structures. | |
| file | mma8491q.h [code] |
| The mma8491q.h contains the MMA8491Q Multifunction Digital Accelerometer register definitions, access macros, and device access functions. | |
| file | mma8491q_drv.c [code] |
| The mma8491q_drv.c file implements the MMA8491 sensor driver interfaces. | |
| file | mma8491q_drv.h [code] |
| The mma8491q_drv.h file describes the MMA8491Q driver interface and structures. | |
| file | mma865x.h [code] |
| The mma865x.h contains the MMA865xFC Digital Accelerometer Sensor register definitions, access macros, and device access functions. | |
| file | mma865x_drv.c [code] |
| The mma865x_drv.c file implements the mma865x functional interface. | |
| file | mma865x_drv.h [code] |
| The mma865x_drv.h file describes the MMA865x driver interface and structures. | |
| file | mma9553.h [code] |
| The mma9553.h contains the MMA9553L Digital Pedometer command definitions and access macros. | |
| file | mma9553_drv.c [code] |
| The mma9553_drv.c file implements the MMA9553L sensor driver interface. | |
| file | mma9553_drv.h [code] |
| The mma9553_drv.h file describes the MMA9553L driver interface and structures. | |
| file | mpl3115.h [code] |
| The mpl3115.h contains the MPL3115 Pressure sensor register definitions, access macros, and device access functions. | |
| file | mpl3115_drv.c [code] |
| The mpl3115_drv.c file implements the mpl3115 functional interface. | |
| file | mpl3115_drv.h [code] |
| The mpl3115_drv.h file describes the MPL3115 driver interface and structures. | |
| file | register_io_i2c.c [code] |
| The register_io_i2c.c file contains definitions for low-level interface functions for reading and writing sensor registers. | |
| file | register_io_i2c.h [code] |
| The register_io_i2c.h file declares low-level interface functions for reading and writing sensor registers. | |
| file | register_io_spi.c [code] |
| The register_io_spi.c file contains definitions for low-level interface functions for reading and writing sensor registers using CMSIS APIs. | |
| file | register_io_spi.h [code] |
| The register_io_spi.h file declares low-level interface functions for reading and writing sensor registers using CMSIS APIs. | |
| file | sensor_drv.h [code] |
| The sensor_drv.h file contains sensor state and error definitions. | |
| file | sensor_io_i2c.c [code] |
| The sensor_io_i2c.c file contains definitions for low-level interface functions for reading and writing data from/to sensor. | |
| file | sensor_io_i2c.h [code] |
| The sensor_io_i2c.h file declares low-level interface functions for reading and writing sensor registers. | |
| file | sensor_io_spi.c [code] |
| The sensor_io_spi.c file contains definitions for low-level interface functions for reading and writing data from/to sensor using CMSIS APIs. | |
| file | sensor_io_spi.h [code] |
| The sensor_io_spi.h file declares low-level interface functions for reading and writing sensor registers using CMSIS APIs. | |