MC56F83000-EVK#
Overview#
The MC56F83000-EVK is an ultra-low-cost development platform for digital signal controller MC56F83xxx MCU.
The kit is form-factor compatible with the Arduino™ R3 pin layout and features ROM bootloader supporting SCI, IIC and CAN.
Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, 6 buffered LEDs indicating PWM signals, 4 user LEDs, 4 user push-buttons for direct interaction, an SPI interfaced Flash memory, a high speed CAN transceiver circuit, a USBOTG connector and a USB to UART bridge circuit.
The MC56F83000-EVK features onboard debugger OSJTAG circuit enabling debugging and programming with CodeWarrior.
MCU device and part on board is shown below:
Device: MC56F83789
PartNumber: MC56F83789VLL
SDK Introduction#
For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).