MCUXpresso SDK Documentation

FRDM-KE16Z#

Overview#

The FRDM-KE16Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply, and features a KE16Z, a device boasting up to 64KB Flash and 8KB SRAM and numerous analog and digital peripherals. The on-board interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient light sensor, CAN transceiver and two capacitive touch pads….

FRDM-KE16Z

MCU device and part on board is shown below:

  • Device: MKE16Z4

  • PartNumber: MKE16Z64VLF4

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MKE16Z4

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER#

freemaster

FreeRTOS#

FreeRTOS