MCUXpresso SDK Documentation

LPCXpresso860MAX#

Overview#

The LPC86x are an Arm Cortex-M0+ based, low-cost 32-bit MCU family operating at CPU frequencies of up to 48 MHz. The LPC86x support up to 64 KB of flash memory and 8 KB of SRAM.

The peripheral complement of the LPC86x includes a CRC engine, one I2C-bus interface, one I3C-MIPI bus interface, up to three USARTs, up to two SPI interfaces, one multi-rate timer, self-wake-up timer, two FlexTimers, a DMA, one 12-bit ADC, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, and up to 54 general-purpose I/O pins.

LPCXpresso860MAX

MCU device and part on board is shown below:

  • Device: LPC865

  • PartNumber: LPC865M201JBD64

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

LPC865

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER#

freemaster

FreeRTOS#

FreeRTOS