MCUXpresso SDK Documentation

TWR-MC56F8400#

Overview#

The TWR-MC56F8400 is a standalone development board ideally suited for Motor and Digital Power control applications.

  • It can be used in conjunction with the Tower® System peripheral boards, including the LV3PH motor control kit TWR-MC-LV3PH module.

  • The MC56F84789 included on the board comes pre-loaded with an application demonstrating the ADC with an FIR filter application.

  • The module features serial I/O over USB, CAN circuits and access to each pin.

  • All signals are also available on the headers for easy and neat coupling to your project.

  • It can also be used as the main control board with an APMOTOR56F8000E motor control board.

TWR-MC56F8400

MCU device and part on board is shown below:

  • Device: MC56F84789

  • PartNumber: MC56F84789VLL

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#