MIMXRT1040-EVK#
Overview#
MIMXRT1040-EVK development kit provides the ideal platform for evaluation of and development with the 600MHz i.MX RT1040 Crossover MCU based on the Arm Cortex-M7 architecture. The board includes a high-performance onboard debug probe, audio subsystem, accelerometer, networking and USB plus expansion options for displays and other add-on boards. The Kit includes a Murata Wifi module based on NXP’s IW416 2.4/5 GHz Dual-Band 1x1 Wi-Fi 4 (802.11n) + Bluetooth 5.2 Solution.
.
The MIMXRT1040-EVK is designed to be a reference for low cost board designs, utilizing a 2 layer PCB design. A design files are available to provide a starting point for your design.
MCU device and part on board is shown below:
Device: MIMXRT1042
PartNumber: MIMXRT1042XJM5B
SDK Introduction#
For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).
Getting Started with MCUXpresso SDK Package#
Getting Started with MCUXpresso SDK GitHub#
Release Notes#
ChangeLog#
Driver API Reference Manual#
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation#
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.