FRDM-MCXE31B#
Overview#
The FRDM-MCXE31B board is a design and evaluation platform based on the NXP MCXE31B microcontroller (MCU). NXP MCXE31B MCU based on an Arm Cortex- M7 core, running at speeds of up to 160 MHz with a 2.97–5.5 V supply. The FRDM-MCXE31B board consists of one MCXE31B device with a 64 Mbit external serial flash (provided by Winbond). The board also features FXLS8974CFR3 I2C accelerometer sensor, one NMH1000 I2C Magnetic switch, three TJA1057GTK/3Z CAN PHY, Ethernet PHY, RGB LED, push buttons, and MCU-Link debug probe circuit. The board is compatible with the Arduino shield modules, Pmod boards, and mikroBUS. For debugging the MCXE31B MCU, the FRDM-MCXE31B board uses an onboard (OB) debug probe, MCU-Link OB, which is based on another NXP MCU: LPC55S16.
MCU device and part on board is shown below:
Device: MCXE31B
PartNumber: MCXE31BMPB
SDK Introduction#
For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).
Getting Started with MCUXpresso SDK Package#
Getting Started with MCUXpresso SDK GitHub#
Release Notes#
ChangeLog#
Driver API Reference Manual#
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation#
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.