MCUXpresso SDK Documentation

MCUXpresso SDK Changelog

Contents

MCUXpresso SDK Changelog#

Board Support Files#

board#

[25.06.00]#

  • Initial version

clock_config#

[25.06.00]#

  • Initial version

pin_mux#

[25.06.00]#

  • Initial version

ADC16#

[2.3.0]#

  • Improvements

    • Added new API ADC16_EnableAsynchronousClockOutput() to enable/disable ADACK output.

    • In ADC16_GetDefaultConfig(), set enableAsynchronousClock to false.

[2.2.0]#

  • Improvements

    • Added hardware average mode in adc_config_t structure, then the hardware average mode can be set by invoking ADC16_Init() function.

[2.1.0]#

  • New Features:

    • Supported KM series’ new ADC reference voltage source, bandgap from PMC.

[2.0.3]#

  • Bug Fixes

    • Fixed IAR warning Pa082: the order of volatile access should be defined.

[2.0.2]#

  • Improvements

    • Used conversion control feature macro instead of that in IO map.

[2.0.1]#

  • Bug Fixes

    • Fixed MISRA-2012 rules.

      • Rule 16.4, 10.1, 13.2, 14.4 and 17.7.

[2.0.0]#

  • Initial version

CLOCK#

[2.3.1]#

  • Bug Fixes

    • Fixed MISRA C-2012 rule 10.1, rule 10.4, rule 10.8, rule 15.5 and so on.

[2.3.0]#

  • New Features

    • Moved SDK_DelayAtLeastUs function from clock driver to common driver.

[2.2.0]#

  • Bug Fixes

    • Fixed the issue for MISRA-2012 check.

    • Fixed rule 10.4, rule 10.1, rule 10.6, rule 13.5, rule 10.8.

    • Fixed incorrect External Oscillator Configuration sequence and ensure oscillator configuration be executed before it be enabled.

  • New Features

    • Added new API CLOCK_DelayAtLeastUs() to implemente a delay fucntion which allow users set delay in unit of microsecond.

[2.1.1]#

  • Bug Fixes

    • Updated IP_CLOCKS array, remove unused gates and add missing gates.

[2.1.0]#

  • Other Changes

    • Merged fsl_mcglite and fsl_osc into fsl_clock.

[2.0.0]#

  • Initial version.

CMP#

[2.0.3]#

  • Improvements

    • Updated to clear CMP settings in DeInit function.

[2.0.2]#

  • Bug Fixes

    • Fixed the violations of MISRA 2012 rules:

      • Rule 10.3

[2.0.1]#

  • Bug Fixes

    • Fixed MISRA-2012 rules.

      • Rule 14.4, rule 10.3, rule 10.1, rule 10.4 and rule 17.7.

[2.0.0]#

  • Initial version.

COMMON#

[2.6.7]#

  • Improvements

    • EnableIRQ/DisableIRQ: Use IRQSTEER_GetInstIdxByIRQ() to determine IRQSTEER instance index instead of simple division. Supports multiple IRQSTEER instances with different interrupt counts.

[2.6.6]#

  • Improvements

    • Support Cortex M55.

[2.6.5]#

  • Bug Fixes

    • Fixed the issue that the function SDK_DelayAtLeastUs may underflow and cause a long delay when the input parameter is small and the system clock is low.

[2.6.4]#

  • New Features

    • Add macros to tag deprecated features and experimental features.

[2.6.3]#

  • New Features

    • Added bit mask inversion macros to avoid type promotion.

    • Added register operation macros.

  • Improvements

    • Make function MSDK_EnableCpuCycleCounter compatible with CMSIS-5 and CMSIS-6.

  • Bug Fixes

    • Fixed build issue of CMSIS PACK BSP example caused by CMSIS 6.1 issue.

[2.6.2]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule for implicit conversions in boolean contexts

[2.6.1]#

  • Improvements

    • Support Cortex M23.

[2.6.0]#

  • Bug Fixes

    • Fix CERT-C violations.

[2.5.0]#

  • New Features

    • Added new APIs InitCriticalSectionMeasurementContext, DisableGlobalIRQEx and EnableGlobalIRQEx so that user can measure the execution time of the protected sections.

[2.4.3]#

  • Improvements

    • Enable irqs that mount under irqsteer interrupt extender.

[2.4.2]#

  • Improvements

    • Add the macros to convert peripheral address to secure address or non-secure address.

[2.4.1]#

  • Improvements

    • Improve for the macro redefinition error when integrated with zephyr.

[2.4.0]#

  • New Features

    • Added EnableIRQWithPriority, IRQ_SetPriority, and IRQ_ClearPendingIRQ for ARM.

    • Added MSDK_EnableCpuCycleCounter, MSDK_GetCpuCycleCount for ARM.

[2.3.3]#

  • New Features

    • Added NETC into status group.

[2.3.2]#

  • Improvements

    • Make driver aarch64 compatible

[2.3.1]#

  • Bug Fixes

    • Fixed MAKE_VERSION overflow on 16-bit platforms.

[2.3.0]#

  • Improvements

    • Split the driver to common part and CPU architecture related part.

[2.2.10]#

  • Bug Fixes

    • Fixed the ATOMIC macros build error in cpp files.

[2.2.9]#

  • Bug Fixes

    • Fixed MISRA C-2012 issue, 5.6, 5.8, 8.4, 8.5, 8.6, 10.1, 10.4, 17.7, 21.3.

    • Fixed SDK_Malloc issue that not allocate memory with required size.

[2.2.8]#

  • Improvements

    • Included stddef.h header file for MDK tool chain.

  • New Features:

    • Added atomic modification macros.

[2.2.7]#

  • Other Change

    • Added MECC status group definition.

[2.2.6]#

  • Other Change

    • Added more status group definition.

  • Bug Fixes

    • Undef __VECTOR_TABLE to avoid duplicate definition in cmsis_clang.h

[2.2.5]#

  • Bug Fixes

    • Fixed MISRA C-2012 rule-15.5.

[2.2.4]#

  • Bug Fixes

    • Fixed MISRA C-2012 rule-10.4.

[2.2.3]#

  • New Features

    • Provided better accuracy of SDK_DelayAtLeastUs with DWT, use macro SDK_DELAY_USE_DWT to enable this feature.

    • Modified the Cortex-M7 delay count divisor based on latest tests on RT series boards, this setting lets result be closer to actual delay time.

[2.2.2]#

  • New Features

    • Added include RTE_Components.h for CMSIS pack RTE.

[2.2.1]#

  • Bug Fixes

    • Fixed violation of MISRA C-2012 Rule 3.1, 10.1, 10.3, 10.4, 11.6, 11.9.

[2.2.0]#

  • New Features

    • Moved SDK_DelayAtLeastUs function from clock driver to common driver.

[2.1.4]#

  • New Features

    • Added OTFAD into status group.

[2.1.3]#

  • Bug Fixes

    • MISRA C-2012 issue fixed.

      • Fixed the rule: rule-10.3.

[2.1.2]#

  • Improvements

    • Add SUPPRESS_FALL_THROUGH_WARNING() macro for the usage of suppressing fallthrough warning.

[2.1.1]#

  • Bug Fixes

    • Deleted and optimized repeated macro.

[2.1.0]#

  • New Features

    • Added IRQ operation for XCC toolchain.

    • Added group IDs for newly supported drivers.

[2.0.2]#

  • Bug Fixes

    • MISRA C-2012 issue fixed.

      • Fixed the rule: rule-10.4.

[2.0.1]#

  • Improvements

    • Removed the implementation of LPC8XX Enable/DisableDeepSleepIRQ() function.

    • Added new feature macro switch “FSL_FEATURE_HAS_NO_NONCACHEABLE_SECTION” for specific SoCs which have no noncacheable sections, that helps avoid an unnecessary complex in link file and the startup file.

    • Updated the align(x) to attribute(aligned(x)) to support MDK v6 armclang compiler.

[2.0.0]#

  • Initial version.

COP#

[2.0.2]#

  • Bug Fixes

    • Fixed CERT INT31-C violations.

[2.0.1]#

  • Bug Fixes

    • Fixed MISRA-2012 issues.

      • Rule 10.1 and rule 17.7.

[2.0.0]#

  • Initial version.

DAC#

[2.0.2]#

  • Bug Fixes

    • Fixed MISRA-2012 issues:

      • Rule 10.3, 10.8 and 17.7.

[2.0.1]#

  • Bug Fixes

    • Moved the default DAC_Enable(…, true) from DAC_Init() to the application code so that users can enable the DAC’s output.

[2.0.0]#

  • Initial version.

DMA#

[2.1.4]#

  • New Features

    • Added common IRQ handler entry DMA_DriverIRQHandler.

[2.1.3]#

  • Bug Fixes

    • Fixed coverity issues with CERT INT30-C, CERT INT31-C compliance.

[2.1.2]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.3.

[2.1.1]#

  • Improvements

    • Corrected the dma channel feature macro from FSL_FEATURE_DMAMUX_MODULE_CHANNEL to FSL_FEATURE_DMA_MODULE_CHANNEL.

[2.1.0]#

  • Improvements

    • Added api DMA_PrepareTransferConfig to expose option address increment.

    • Added api DMA_EnableAutoStopRequest to support auto stop request feature.

[2.0.2]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.4, 10.3, 14.4, 16.4, 11.6, 10.1.

[2.0.1]#

  • Bug Fixes

    • By adding parenthesis, fixed the build fail of DMA driver due to rule 12.5, MISRA C 2004.

[2.0.0]#

  • Initial version.

DMAMUX#

[2.1.4]#

  • Bug Fixes

    • Fixed CERT INT31-C violation in DMAMUX_SetSource by adding non-negative assertion and explicit cast.

[2.1.3]#

  • Improvements

    • Wrap DMAMUX_GetInstance into FSL_SDK_DISABLE_DRIVER_CLOCK_CONTROL to avoid build issues.

[2.1.2]#

  • Bug Fixes

    • Add macro FSL_DMAMUX_CHANNEL_NUM to calculat correct DMAMUX channel number when input EDAM channel number.

[2.1.1]#

  • Improvements

    • Add macro FSL_FEATURE_DMAMUX_CHANNEL_NEEDS_ENDIAN_CONVERT and DMAMUX_CHANNEL_ENDIAN_CONVERTn do channel endian convert.

[2.1.0]#

  • Improvements

    • Modify the type of parameter source from uint32_t to int32_t in the DMAMUX_SetSource.

[2.0.5]#

  • Improvements

    • Added feature FSL_FEATURE_DMAMUX_CHCFG_REGISTER_WIDTH for the difference of CHCFG register width.

[2.0.4]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.4.

[2.0.3]#

  • Bug Fixes

    • Fixed the issue for MISRA-2012 check.

      • Fixed rule 10.4 and rule 10.3.

[2.0.2]#

  • New Features

    • Added an always-on enable feature to a DMA channel for ULP1 DMAMUX support.

[2.0.1]#

  • Bug Fixes

    • Fixed the build warning issue by changing the type of parameter source from uint8_t to uint32_t when setting DMA request source in DMAMUX_SetSourceChange.

[2.0.0]#

  • Initial version.

FLASH#

[3.3.0]#

  • New Feature

    • Support for EEPROM Quick Write on devices with FTFC

[3.2.0]#

  • New Feature

    • Basic support for FTFC

[3.1.3]#

  • New Feature

    • Support 512KB flash for Kinetis E serials.

[3.1.2]#

  • Bug Fixes — Remove redundant comments.

[3.1.1]#

  • Bug Fixes — MISRA C-2012 issue fixed: rule 10.3

[3.1.0]#

  • New Feature

    • Support erase flash asynchronously.

[3.0.2]#

  • Bug Fixes — MISRA C-2012 issue fixed: rule 8.4, 17.7, 10.4, 16.1, 21.15, 11.3, 10.7 — building warning -Wnull-dereference on arm compiler v6

[3.0.1]#

  • New Features

    • Added support FlexNVM alias for (kw37/38/39).

[3.0.0]#

  • Improvements

    • Reorganized FTFx flash driver source file.

    • Extracted flash cache driver from FTFx driver.

    • Extracted flexnvm flash driver from FTFx driver.

[2.3.1]#

  • Bug Fixes

    • Unified Flash IFR design from K3.

    • New encoding rule for K3 flash size.

[2.3.0]#

  • New Features

    • Added support for device with LP flash (K3S/G).

    • Added flash prefetch speculation APIs.

  • Improvements

    • Refined flash_cache_clear function.

    • Reorganized the member of flash_config_t struct.

[2.2.0]#

  • New Features

    • Supported FTFL device in FLASH_Swap API.

    • Supported various pflash start addresses.

    • Added support for KV58 in cache clear function.

    • Added support for device with secondary flash (KW40).

  • Bug Fixes

    • Compiled execute-in-ram functions as PIC binary code for driver use.

    • Added missed flexram properties.

    • Fixed unaligned variable issue for execute-in-ram function code array.

[2.1.0]#

  • Improvements

    • Updated coding style to align with KSDK 2.0.

    • Different-alignment-size support for pflash and flexnvm.

    • Improved the implementation of execute-in-ram functions.

[2.0.0]#

  • Initial version

FLEXIO#

[2.3.2]#

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.3.1]#

  • New Features

    • Added common IRQ handler entry FLEXIO_CommonDriverIRQHandler.

[2.3.0]#

  • Improvements

    • Supported platforms which don’t have DOZE mode control.

    • Added more pin control functions.

[2.2.3]#

  • Improvements

    • Adapter the FLEXIO driver to platforms which don’t have system level interrupt controller, such as NVIC.

[2.2.2]#

  • Improvements

    • Release peripheral from reset if necessary in init function.

[2.2.1]#

  • Improvements

    • Added doxygen index parameter comment in FLEXIO_SetClockMode.

[2.2.0]#

  • New Features

    • Added new APIs to support FlexIO pin register.

[2.1.0]#

  • Improvements

    • Added API FLEXIO_SetClockMode to set flexio channel counter and source clock.

[2.0.4]#

  • Bug Fixes

    • Fixed MISRA 8.4 issues.

[2.0.3]#

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.0.2]#

  • Improvements

    • Split FLEXIO component which combines all flexio/flexio_uart/flexio_i2c/flexio_i2s drivers into several components: FlexIO component, flexio_uart component, flexio_i2c_master component, and flexio_i2s component.

  • Bug Fixes

    • Fixed MISRA issues

      • Fixed rules 10.1, 10.3, 10.4, 10.7, 11.6, 11.9, 14.4, 17.7.

[2.0.1]#

  • Bug Fixes

    • Fixed the dozen mode configuration error in FLEXIO_Init API. For enableInDoze = true, the configuration should be 0; for enableInDoze = false, the configuration should be 1.

FLEXIO_I2C#

[2.6.3]#

  • Bug Fixes

    • Fixed MISRA 10.4, 10.7 and 14.4 issues.

[2.6.2]#

  • Improvements

    • Added timeout for while loop in FLEXIO_I2C_MasterTransferBlocking().

  • Bug Fixes

    • Fixed build issues related to I2C_RETRY_TIMES.

[2.6.1]#

  • Bug Fixes

    • Fixed coverity issues

[2.6.0]#

  • Improvements

    • Supported platforms which don’t have DOZE mode control.

[2.5.1]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.5.0]#

  • Improvements

    • Split some functions, fixed CCM problem in file fsl_flexio_i2c_master.c.

[2.4.0]#

  • Improvements

    • Added delay of 1 clock cycle in FLEXIO_I2C_MasterTransferRunStateMachine to ensure that bus would be idle before next transfer if master is nacked.

    • Fixed issue that the restart setup time is less than the time in I2C spec by adding delay of 1 clock cycle before restart signal.

[2.3.0]#

  • Improvements

    • Used 3 timers instead of 2 to support transfer which is more than 14 bytes in single transfer.

    • Improved FLEXIO_I2C_MasterTransferGetCount so that the API can check whether the transfer is still in progress.

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.2.0]#

  • New Features

    • Added timeout mechanism when waiting certain state in transfer API.

    • Added an API for checking bus pin status.

  • Bug Fixes

    • Fixed COVERITY issue of useless call in FLEXIO_I2C_MasterTransferRunStateMachine.

    • Fixed MISRA issues

      • Fixed rules 10.1, 10.3, 10.4, 10.7, 11.6, 11.9, 14.4, 17.7.

    • Added codes in FLEXIO_I2C_MasterTransferCreateHandle to clear pending NVIC IRQ, disable internal IRQs before enabling NVIC IRQ.

    • Modified code so that during master’s nonblocking transfer the start and slave address are sent after interrupts being enabled, in order to avoid potential issue of sending the start and slave address twice.

[2.1.7]#

  • Bug Fixes

    • Fixed the issue that FLEXIO_I2C_MasterTransferBlocking did not wait for STOP bit sent.

    • Fixed COVERITY issue of useless call in FLEXIO_I2C_MasterTransferRunStateMachine.

    • Fixed the issue that I2C master did not check whether bus was busy before transfer.

[2.1.6]#

  • Bug Fixes

    • Fixed the issue that I2C Master transfer APIs(blocking/non-blocking) did not support the situation of master transfer with subaddress and transfer data size being zero, which means no data followed the subaddress.

[2.1.5]#

  • Improvements

    • Unified component full name to FLEXIO I2C Driver.

[2.1.4]#

  • Bug Fixes

    • The following modifications support FlexIO using multiple instances:

      • Removed FLEXIO_Reset API in module Init APIs.

      • Updated module Deinit APIs to reset the shifter/timer config instead of disabling module/clock.

      • Updated module Enable APIs to only support enable operation.

[2.1.3]#

  • Improvements

    • Changed the prototype of FLEXIO_I2C_MasterInit to return kStatus_Success if initialized successfully or to return kStatus_InvalidArgument if “(srcClock_Hz / masterConfig->baudRate_Bps) / 2 - 1” exceeds 0xFFU.

[2.1.2]#

  • Bug Fixes

    • Fixed the FLEXIO I2C issue where the master could not receive data from I2C slave in high baudrate.

    • Fixed the FLEXIO I2C issue where the master could not receive NAK when master sent non-existent addr.

    • Fixed the FLEXIO I2C issue where the master could not get transfer count successfully.

    • Fixed the FLEXIO I2C issue where the master could not receive data successfully when sending data first.

    • Fixed the Dozen mode configuration error in FLEXIO_I2C_MasterInit API. For enableInDoze = true, the configuration should be 0; for enableInDoze = false, the configuration should be 1.

    • Fixed the issue that FLEXIO_I2C_MasterTransferBlocking API called FLEXIO_I2C_MasterTransferCreateHandle, which lead to the s_flexioHandle/s_flexioIsr/s_flexioType variable being written. Then, if calling FLEXIO_I2C_MasterTransferBlocking API multiple times, the s_flexioHandle/s_flexioIsr/s_flexioType variable would not be written any more due to it being out of range. This lead to the following situation: NonBlocking transfer APIs could not work due to the fail of register IRQ.

[2.1.1]#

  • Bug Fixes

    • Implemented the FLEXIO_I2C_MasterTransferBlocking API which is defined in header file but has no implementation in the C file.

[2.1.0]#

  • New Features

    • Added Transfer prefix in transactional APIs.

    • Added transferSize in handle structure to record the transfer size.

FLEXIO_I2S#

[2.2.2]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 12.4.

[2.2.1]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.2.0]#

  • New Features

    • Added timeout mechanism when waiting certain state in transfer API.

  • Bug Fixes

    • Fixed IAR Pa082 warnings.

    • Fixed violations of the MISRA C-2012 rules 10.4, 14.4, 11.8, 11.9, 10.1, 17.7, 11.6, 10.3, 10.7.

[2.1.6]#

  • Bug Fixes

    • Added reset flexio before flexio i2s init to make sure flexio status is normal.

[2.1.5]#

  • Bug Fixes

    • Fixed the issue that I2S driver used hard code for bitwidth setting.

[2.1.4]#

  • Improvements

    • Unified component’s full name to FLEXIO I2S (DMA/EDMA) driver.

[2.1.3]#

  • Bug Fixes

    • The following modifications support FLEXIO using multiple instances:

      • Removed FLEXIO_Reset API in module Init APIs.

      • Updated module Deinit APIs to reset the shifter/timer config instead of disabling module/clock.

      • Updated module Enable APIs to only support enable operation.

[2.1.2]#

  • New Features

    • Added configure items for all pin polarity and data valid polarity.

    • Added default configure for pin polarity and data valid polarity.

[2.1.1]#

  • Bug Fixes

    • Fixed FlexIO I2S RX data read error and eDMA address error.

    • Fixed FlexIO I2S slave timer compare setting error.

[2.1.0]#

  • New Features

    • Added Transfer prefix in transactional APIs.

    • Added transferSize in handle structure to record the transfer size.

FLEXIO_SPI#

[2.4.4]#

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.4.3]#

  • Improvements

    • Make SPI_RETRY_TIMES configurable by CONFIG_SPI_RETRY_TIMES.

[2.4.2]#

  • Bug Fixes

    • Fixed FLEXIO_SPI_MasterTransferBlocking and FLEXIO_SPI_MasterTransferNonBlocking issue in CS continuous mode, the CS might not be continuous.

[2.4.1]#

  • Bug Fixes

    • Fixed coverity issues

[2.4.0]#

  • Improvements

    • Supported platforms which don’t have DOZE mode control.

[2.3.5]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.3.4]#

  • Bug Fixes

    • Fixed the txData from void * to const void * in transmit API

[2.3.3]#

  • Bugfixes

    • Fixed cs-continuous mode.

[2.3.2]#

  • Improvements

    • Changed FLEXIO_SPI_DUMMYDATA to 0x00.

[2.3.1]#

  • Bugfixes

    • Fixed IRQ SHIFTBUF overrun issue when one FLEXIO instance used as multiple SPIs.

[2.3.0]#

  • New Features

    • Supported FLEXIO_SPI slave transfer with continuous master CS signal and CPHA=0.

    • Supported FLEXIO_SPI master transfer with continuous CS signal.

    • Support 32 bit transfer width.

  • Bug Fixes

    • Fixed wrong timer compare configuration for dma/edma transfer.

    • Fixed wrong byte order of rx data if transfer width is 16 bit, since the we use shifter buffer bit swapped/byte swapped register to read in received data, so the high byte should be read from the high bits of the register when MSB.

[2.2.1]#

  • Bug Fixes

    • Fixed bug in FLEXIO_SPI_MasterTransferAbortEDMA that when aborting EDMA transfer EDMA_AbortTransfer should be used rather than EDMA_StopTransfer.

[2.2.0]#

  • Improvements

    • Added timeout mechanism when waiting certain states in transfer driver.

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

    • Added codes in FLEXIO_SPI_MasterTransferCreateHandle and FLEXIO_SPI_SlaveTransferCreateHandle to clear pending NVIC IRQ before enabling NVIC IRQ, to fix issue of pending IRQ interfering the on-going process.

[2.1.3]#

  • Improvements

    • Unified component full name to FLEXIO SPI(DMA/EDMA) Driver.

  • Bug Fixes

    • Fixed MISRA issues

      • Fixed rules 10.1, 10.3, 10.4, 10.7, 11.6, 11.9, 14.4, 17.7.

[2.1.2]#

  • Bug Fixes

    • The following modification support FlexIO using multiple instances:

      • Removed FLEXIO_Reset API in module Init APIs.

      • Updated module Deinit APIs to reset the shifter/timer config instead of disabling module/clock.

      • Updated module Enable APIs to only support enable operation.

[2.1.1]#

  • Bug Fixes

    • Fixed bug where FLEXIO SPI transfer data is in 16 bit per frame mode with eDMA.

    • Fixed bug when FLEXIO SPI works in eDMA and interrupt mode with 16-bit per frame and Lsbfirst.

    • Fixed the Dozen mode configuration error in FLEXIO_SPI_MasterInit/FLEXIO_SPI_SlaveInit API. For enableInDoze = true, the configuration should be 0; for enableInDoze = false, the configuration should be 1.

  • Improvements

    • Added #ifndef/#endif to allow users to change the default TX value at compile time.

[2.1.0]#

  • New Features

    • Added Transfer prefix in transactional APIs.

    • Added transferSize in handle structure to record the transfer size.

  • Bug Fixes

    • Fixed the error register address return for 16-bit data write in FLEXIO_SPI_GetTxDataRegisterAddress.

    • Provided independent IRQHandler/transfer APIs for Master and slave to fix the baudrate limit issue.

FLEXIO_UART#

[2.6.5]#

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.6.4]#

  • Improvements

    • Make UART_RETRY_TIMES configurable by CONFIG_UART_RETRY_TIMES.

[2.6.3]#

  • Bug Fixes

    • Fixed coverity issues

[2.6.2]#

  • Bug Fixes

    • Fixed coverity issues

[2.6.1]#

  • Improvements

    • Improve baudrate calculation method, to support higher frequency FlexIO clock source.

[2.6.0]#

  • Improvements

    • Supported platforms which don’t have DOZE mode control.

[2.5.1]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.5.0]#

  • Improvements

    • Added API FLEXIO_UART_FlushShifters to flush UART fifo.

[2.4.0]#

  • Improvements

    • Use separate data for TX and RX in flexio_uart_transfer_t.

  • Bug Fixes

    • Fixed bug that when ring buffer is used, if some data is received in ring buffer first before calling FLEXIO_UART_TransferReceiveNonBlocking, the received data count returned by FLEXIO_UART_TransferGetReceiveCount is wrong.

[2.3.0]#

  • Improvements

    • Added check for baud rate’s accuracy that returns kStatus_FLEXIO_UART_BaudrateNotSupport when the best achieved baud rate is not within 3% error of configured baud rate.

  • Bug Fixes

    • Added codes in FLEXIO_UART_TransferCreateHandle to clear pending NVIC IRQ before enabling NVIC IRQ, to fix issue of pending IRQ interfering the on-going process.

[2.2.0]#

  • Improvements

    • Added timeout mechanism when waiting for certain states in transfer driver.

  • Bug Fixes

    • Fixed MISRA 10.4 issues.

[2.1.6]#

  • Bug Fixes

    • Fixed IAR Pa082 warnings.

    • Fixed MISRA issues

      • Fixed rules 10.1, 10.3, 10.4, 10.7, 11.6, 11.9, 14.4, 17.7.

[2.1.5]#

  • Improvements

    • Triggered user callback after all the data in ringbuffer were received in FLEXIO_UART_TransferReceiveNonBlocking.

[2.1.4]#

  • Improvements

    • Unified component full name to FLEXIO UART(DMA/EDMA) Driver.

[2.1.3]#

  • Bug Fixes

    • The following modifications support FLEXIO using multiple instances:

      • Removed FLEXIO_Reset API in module Init APIs.

      • Updated module Deinit APIs to reset the shifter/timer configuration instead of disabling module and clock.

      • Updated module Enable APIs to only support enable operation.

[2.1.2]#

  • Bug Fixes

    • Fixed the transfer count calculation issue in FLEXIO_UART_TransferGetReceiveCount, FLEXIO_UART_TransferGetSendCount, FLEXIO_UART_TransferGetReceiveCountDMA, FLEXIO_UART_TransferGetSendCountDMA, FLEXIO_UART_TransferGetReceiveCountEDMA and FLEXIO_UART_TransferGetSendCountEDMA.

    • Fixed the Dozen mode configuration error in FLEXIO_UART_Init API. For enableInDoze = true, the configuration should be 0; for enableInDoze = false, the configuration should be 1.

    • Added code to report errors if the user sets a too-low-baudrate which FLEXIO cannot reach.

    • Disabled FLEXIO_UART receive interrupt instead of all NVICs when reading data from ring buffer. If ring buffer is used, receive nonblocking will disable all NVIC interrupts to protect the ring buffer. This had negative effects on other IPs using interrupt.

[2.1.1]#

  • Bug Fixes

    • Changed the API name FLEXIO_UART_StopRingBuffer to FLEXIO_UART_TransferStopRingBuffer to align with the definition in C file.

[2.1.0]#

  • New Features

    • Added Transfer prefix in transactional APIs.

    • Added txSize/rxSize in handle structure to record the transfer size.

  • Bug Fixes

    • Added an error handle to handle the situation that data count is zero or data buffer is NULL.

FLEXIO_UART_DMA#

[2.3.0]#

  • Refer FLEXIO_UART driver change log to 2.3.0

GPIO#

[2.8.6]#

  • Bug Fixes

    • Fixed CERT INT31-C violations in GPIO_FIT_REG macro for platforms with 8-bit register width.

[2.8.5]#

  • Improvements

    • Add AND logic in GPIO_GpioClearInterruptFlags to support clearing multiple interrupt flags simultaneously.

[2.8.4]#

  • Improvements

    • Make function GPIO_PortGetInterruptFlags and GPIO_PortClearInterruptFlags available for all variants, they are used for all pins flags in one GPIO port.

[2.8.3]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 Rule 10.1, 5.7.

[2.8.2]#

  • Bug Fixes

    • Fixed COVERITY issue that GPIO_GetInstance could return clock array overflow values due to GPIO base and clock being out of sync.

[2.8.1]#

  • Bug Fixes

    • Fixed CERT INT31-C issues.

[2.8.0]#

  • Improvements

    • Add API GPIO_PortInit/GPIO_PortDeinit to set GPIO clock enable and releasing GPIO reset.

[2.8.0]#

  • Improvements

    • Add API GPIO_PortInit/GPIO_PortDeinit to set GPIO clock enable and releasing GPIO reset.

    • Remove support for API GPIO_GetPinsDMARequestFlags with GPIO_ISFR_COUNT <= 1.

[2.7.3]#

  • Improvements

    • Release peripheral from reset if necessary in init function.

[2.7.2]#

  • New Features

    • Support devices without PORT module.

[2.7.1]#

  • Bug Fixes

    • Fixed MISRA C-2012 rule 10.4 issues in GPIO_GpioGetInterruptChannelFlags() function and GPIO_GpioClearInterruptChannelFlags() function.

[2.7.0]#

  • New Features

    • Added API to support Interrupt select (IRQS) bitfield.

[2.6.0]#

  • New Features

    • Added API to get GPIO version information.

    • Added API to control a pin for general purpose input.

    • Added some APIs to control pin in secure and previliege status.

[2.5.3]#

  • Bug Fixes

    • Correct the feature macro typo: FSL_FEATURE_GPIO_HAS_NO_INDEP_OUTPUT_CONTORL.

[2.5.2]#

  • Improvements

    • Improved GPIO_PortSet/GPIO_PortClear/GPIO_PortToggle functions to support devices without Set/Clear/Toggle registers.

[2.5.1]#

  • Bug Fixes

    • Fixed wrong macro definition.

    • Fixed MISRA C-2012 rule issues in the FGPIO_CheckAttributeBytes() function.

    • Defined the new macro to separate the scene when the width of registers is different.

    • Removed some redundant macros.

  • New Features

    • Added some APIs to get/clear the interrupt status flag when the port doesn’t control pins’ interrupt.

[2.4.1]#

  • Improvements

    • Improved GPIO_CheckAttributeBytes() function to support 8 bits width GACR register.

[2.4.0]#

  • Improvements

    • API interface added:

      • New APIs were added to configure the GPIO interrupt clear settings.

[2.3.2]#

  • Bug Fixes

    • Fixed the issue for MISRA-2012 check.

      • Fixed rule 3.1, 10.1, 8.6, 10.6, and 10.3.

[2.3.1]#

  • Improvements

    • Removed deprecated APIs.

[2.3.0]#

  • New Features

    • Updated the driver code to adapt the case of interrupt configurations in GPIO module. New APIs were added to configure the GPIO interrupt settings if the module has this feature on it.

[2.2.1]#

  • Improvements

    • API interface changes:

      • Refined naming of APIs while keeping all original APIs by marking them as deprecated. The original APIs will be removed in next release. The main change is updating APIs with prefix of _PinXXX() and _PortXXX.

[2.1.1]#

  • Improvements

    • API interface changes:

      • Added an API for the check attribute bytes.

[2.1.0]#

  • Improvements

    • API interface changes:

      • Added “pins” or “pin” to some APIs’ names.

      • Renamed “_PinConfigure” to “GPIO_PinInit”.

I2C#

[2.0.12]#

  • Bug Fixes

    • Set the C1[TXAK] before start of reading last byte to sent NACK in I2C_MasterReadBlocking().

    • Updated I2C_MasterTransferBlocking() to does not change xfer->subaddressSize.

[2.0.11]#

  • New Features

    • Added common IRQ handler entry I2C_DriverIRQHandler.

[2.0.10]#

  • Bug Fixes

    • Fixed coverity issues.

[2.0.9]#

  • Bug Fixes

    • Fixed the MISRA-2012 violations.

      • Fixed rule 8.4, 10.1, 10.4, 13.5, 20.8.

[2.0.8]#

  • Bug Fixes

    • Fixed the bug that DFEN bit of I2C Status register 2 could not be set in I2C_MasterInit.

    • MISRA C-2012 issue fixed: rule 14.2, 15.7, and 16.4.

    • Eliminated IAR Pa082 warnings from I2C_MasterTransferDMA and I2C_MasterTransferCallbackDMA by assigning volatile variables to local variables and using local variables instead.

    • Fixed MISRA issues.

      • Fixed rules 10.1, 10.3, 10.4, 11.9, 14.4, 15.7, 17.7.

  • Improvements

    • Improved timeout mechanism when waiting certain state in transfer API.

    • Updated the I2C_WAIT_TIMEOUT macro to unified name I2C_RETRY_TIMES.

    • Moved the master manually acknowledge byte operation into static function I2C_MasterAckByte.

    • Fixed control/status clean flow issue inside I2C_MasterReadBlocking to avoid potential issue that pending status is cleaned before it’s proceeded.

[2.0.7]#

  • Bug Fixes

    • Fixed the issue for MISRA-2012 check.

      • Fixed rule 11.9 ,15.7 ,14.4 ,10.4 ,10.8 ,10.3, 10.1, 10.6, 13.5, 11.3, 13.2, 17.7, 5.7, 8.3, 8.5, 11.1, 16.1.

    • Fixed Coverity issue of unchecked return value in I2C_RTOS_Transfer.

    • Fixed variable redefine issue by moving i2cBases from fsl_i2c.h to fsl_i2c.c.

  • Improvements

    • Added I2C_MASTER_FACK_CONTROL macro to enable FACK control for master transfer receive flow with IP supporting double buffer, then master could hold the SCL by manually setting TX AK/NAK during data transfer.

[2.0.6]#

  • Bug Fixes

    • Fixed the issue that I2C Master transfer APIs(blocking/non-blocking) did not support the situation of master transfer with subaddress and transfer data size being zero, which means no data followed by the subaddress.

[2.0.5]#

  • Improvements

    • Added I2C_WATI_TIMEOUT macro to allow the user to specify the timeout times for waiting flags in functional API and blocking transfer API.

[2.0.4]#

  • Bug Fixes

    • Added a proper handle for transfer config flag kI2C_TransferNoStartFlag to support transmit with kI2C_TransferNoStartFlag flag. Support write only or write+read with no start flag; does not support read only with no start flag.

[2.0.3]#

  • Bug Fixes

    • Removed enableHighDrive member in the master/slave configuration structure because the operation to HDRS bit is useless, the user need to use DSE bit in port register to configure the high drive capability.

    • Added register reset operation in I2C_MasterInit and I2C_SlaveInit APIs. Fixed issue where I2C could not switch between master and slave mode.

    • Improved slave IRQ handler to handle the corner case that stop flag and address match flag come synchronously.

[2.0.2]#

  • Bug Fixes

    • Fixed issue in master receive and slave transmit mode with no stop flag. The master could not succeed to start next transfer because the master could not send out re-start signal.

    • Fixed the out-of-order issue of data transfer due to memory barrier.

    • Added hold time configuration for slave. By leaving the SCL divider and MULT reset values when configured to slave mode, the setup and hold time of the slave is then reduced outside of spec for lower baudrates. This can cause intermittent arbitration loss on the master side.

  • New Features

    • Added address nak event for master.

    • Added general call event for slave.

[2.0.1]#

  • New Features

    • Added double buffer enable configuration for SoCs which have the DFEN bit in S2 register.

    • Added flexible transmit/receive buffer size support in I2C_SlaveHandleIRQ.

    • Added start flag clear, address match, and release bus operation in I2C_SlaveWrite/ReadBlocking API.

  • Bug Fixes

    • Changed the kI2C_SlaveRepeatedStartEvent to kI2C_SlaveStartEvent.

[2.0.0]#

  • Initial version.

LLWU#

[2.0.5]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 10.3.

    • Fixed the issue that function LLWU_SetExternalWakeupPinMode() does not work on 32-bit width platforms.

[2.0.4]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 10.3, 10.4, 10.6, 10.7, 11.3.

    • Fixed issue that LLWU_ClearExternalWakeupPinFlag may clear other filter flags by mistake on platforms with 32-bit LLWU registers.

[2.0.3]#

  • Bug Fixes

    • Fixed MISRA-2012 rules.

      • Rule 16.4.

[2.0.2]#

  • Improvements

    • Corrected driver function LLWU_SetResetPinMode parameter name.

  • Bug Fixes

    • Fixed MISRA-2012 rules.

      • Rule 14.4, 10.8, 10.4, 10.3.

[2.0.1]#

  • Other Changes

    • Updates for KL8x.

[2.0.0]#

  • Initial version.

LPTMR#

[2.2.1]#

  • Bug Fixes

    • Fix CERT INT31-C issues.

[2.2.0]#

  • Improvements

    • Updated lptmr_prescaler_clock_select_t, only define the valid options.

[2.1.1]#

  • Improvements

    • Updated the characters from “PTMR” to “LPTMR” in “FSL_FEATURE_PTMR_HAS_NO_PRESCALER_CLOCK_SOURCE_1_SUPPORT” feature definition.

[2.1.0]#

  • Improvements

    • Implement for some special devices’ not supporting for all clock sources.

  • Bug Fixes

    • Fixed issue when accessing CMR register.

[2.0.2]#

  • Bug Fixes

    • Fixed MISRA-2012 issues.

      • Rule 10.1.

[2.0.1]#

  • Improvements

    • Updated the LPTMR driver to support 32-bit CNR and CMR registers in some devices.

[2.0.0]#

  • Initial version.

LPUART#

[2.11.0]#

  • New Feature

    • Added support to enable transmitter RTS and configure transmitter RTS polarity.

    • Added support to enable Transmit Data Inversion.

  • Improvements

    • Updated to work on DSC platform.

[2.10.0]#

  • New Feature

    • Added support to configure RTS watermark.

[2.9.4]#

  • Improvements

    • Merged duplicate code.

[2.9.3]#

  • Improvements

    • Added timeout for while loops in LPUART_Deinit().

[2.9.2]#

  • Bug Fixes

    • Fixed coverity issues.

[2.9.1]#

  • Bug Fixes

    • Fixed coverity issues.

[2.9.0]#

  • New Feature

    • Added support for swap TXD and RXD pins.

    • Added common IRQ handler entry LPUART_DriverIRQHandler.

[2.8.3]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.8.2]#

  • Bug Fix

    • Fixed the bug that LPUART_TransferEnable16Bit controled by wrong feature macro.

[2.8.1]#

  • Bug Fixes

    • Fixed issue for MISRA-2012 check.

      • Fixed rule-5.3, rule-5.8, rule-10.4, rule-11.3, rule-11.8.

[2.8.0]#

  • Improvements

    • Added support of DATA register for 9bit or 10bit data transmit in write and read API. Such as: LPUART_WriteBlocking16bit, LPUART_ReadBlocking16bit, LPUART_TransferEnable16Bit LPUART_WriteNonBlocking16bit, LPUART_ReadNonBlocking16bit.

[2.7.7]#

  • Bug Fixes

    • Fixed the bug that baud rate calculation overflow when srcClock_Hz is 528MHz.

[2.7.6]#

  • Bug Fixes

    • Fixed LPUART_EnableInterrupts and LPUART_DisableInterrupts bug that blocks if the LPUART address doesn’t support exclusive access.

[2.7.5]#

  • Improvements

    • Release peripheral from reset if necessary in init function.

[2.7.4]#

  • Improvements

    • Added support for atomic register accessing in LPUART_EnableInterrupts and LPUART_DisableInterrupts.

[2.7.3]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 15.7.

[2.7.2]#

  • Bug Fix

    • Fixed the bug that the OSR calculation error when lupart init and lpuart set baud rate.

[2.7.1]#

  • Improvements

    • Added support for LPUART_BASE_PTRS_NS in security mode in file fsl_lpuart.c.

[2.7.0]#

  • Improvements

    • Split some functions, fixed CCM problem in file fsl_lpuart.c.

[2.6.0]#

  • Bug Fixes

    • Fixed bug that when there are multiple lpuart instance, unable to support different ISR.

[2.5.3]#

  • Bug Fixes

    • Fixed comments by replacing unused status flags kLPUART_NoiseErrorInRxDataRegFlag and kLPUART_ParityErrorInRxDataRegFlag with kLPUART_NoiseErrorFlag and kLPUART_ParityErrorFlag.

[2.5.2]#

  • Bug Fixes

    • Fixed bug that when setting watermark for TX or RX FIFO, the value may exceed the maximum limit.

  • Improvements

    • Added check in LPUART_TransferDMAHandleIRQ and LPUART_TransferEdmaHandleIRQ to ensure if user enables any interrupts other than transfer complete interrupt, the dma transfer is not terminated by mistake.

[2.5.1]#

  • Improvements

    • Use separate data for TX and RX in lpuart_transfer_t.

  • Bug Fixes

    • Fixed bug that when ring buffer is used, if some data is received in ring buffer first before calling LPUART_TransferReceiveNonBlocking, the received data count returned by LPUART_TransferGetReceiveCount is wrong.

[2.5.0]#

  • Bug Fixes

    • Added missing interrupt enable masks kLPUART_Match1InterruptEnable and kLPUART_Match2InterruptEnable.

    • Fixed bug in LPUART_EnableInterrupts, LPUART_DisableInterrupts and LPUART_GetEnabledInterrupts that the BAUD[LBKDIE] bit field should be soc specific.

    • Fixed bug in LPUART_TransferHandleIRQ that idle line interrupt should be disabled when rx data size is zero.

    • Deleted unused status flags kLPUART_NoiseErrorInRxDataRegFlag and kLPUART_ParityErrorInRxDataRegFlag, since firstly their function are the same as kLPUART_NoiseErrorFlag and kLPUART_ParityErrorFlag, secondly to obtain them one data word must be read out thus interfering with the receiving process.

    • Fixed bug in LPUART_GetStatusFlags that the STAT[LBKDIF], STAT[MA1F] and STAT[MA2F] should be soc specific.

    • Fixed bug in LPUART_ClearStatusFlags that tx/rx FIFO is reset by mistake when clearing flags.

    • Fixed bug in LPUART_TransferHandleIRQ that while clearing idle line flag the other bits should be masked in case other status bits be cleared by accident.

    • Fixed bug of race condition during LPUART transfer using transactional APIs, by disabling and re-enabling the global interrupt before and after critical operations on interrupt enable register.

    • Fixed DMA/eDMA transfer blocking issue by enabling tx idle interrupt after DMA/eDMA transmission finishes.

  • New Features

    • Added APIs LPUART_GetRxFifoCount/LPUART_GetTxFifoCount to get rx/tx FIFO data count.

    • Added APIs LPUART_SetRxFifoWatermark/LPUART_SetTxFifoWatermark to set rx/tx FIFO water mark.

[2.4.1]#

  • Bug Fixes

    • Fixed MISRA advisory 17.7 issues.

[2.4.0]#

  • New Features

    • Added APIs to configure 9-bit data mode, set slave address and send address.

[2.3.1]#

  • Bug Fixes

    • Fixed MISRA advisory 15.5 issues.

[2.3.0]#

  • Improvements

    • Modified LPUART_TransferHandleIRQ so that txState will be set to idle only when all data has been sent out to bus.

    • Modified LPUART_TransferGetSendCount so that this API returns the real byte count that LPUART has sent out rather than the software buffer status.

    • Added timeout mechanism when waiting for certain states in transfer driver.

[2.2.8]#

  • Bug Fixes

    • Fixed issue for MISRA-2012 check.

      • Fixed rule-10.3, rule-14.4, rule-15.5.

    • Eliminated Pa082 warnings by assigning volatile variables to local variables and using local variables instead.

    • Fixed MISRA issues.

      • Fixed rules 10.1, 10.3, 10.4, 10.8, 14.4, 11.6, 17.7.

  • Improvements

    • Added check for kLPUART_TransmissionCompleteFlag in LPUART_WriteBlocking, LPUART_TransferHandleIRQ, LPUART_TransferSendDMACallback and LPUART_SendEDMACallback to ensure all the data would be sent out to bus.

    • Rounded up the calculated sbr value in LPUART_SetBaudRate and LPUART_Init to achieve more acurate baudrate setting. Changed osr from uint32_t to uint8_t since osr’s bigest value is 31.

    • Modified LPUART_ReadBlocking so that if more than one receiver errors occur, all status flags will be cleared and the most severe error status will be returned.

[2.2.7]#

  • Bug Fixes

    • Fixed issue for MISRA-2012 check.

      • Fixed rule-12.1, rule-17.7, rule-14.4, rule-13.3, rule-14.4, rule-10.4, rule-10.8, rule-10.3, rule-10.7, rule-10.1, rule-11.6, rule-13.5, rule-11.3, rule-13.2, rule-8.3.

[2.2.6]#

  • Bug Fixes

    • Fixed the issue of register’s being in repeated reading status while dealing with the IRQ routine.

[2.2.5]#

  • Bug Fixes

    • Do not set or clear the TIE/RIE bits when using LPUART_EnableTxDMA and LPUART_EnableRxDMA.

[2.2.4]#

  • Improvements

    • Added hardware flow control function support.

    • Added idle-line-detecting feature in LPUART_TransferNonBlocking function. If an idle line is detected, a callback is triggered with status kStatus_LPUART_IdleLineDetected returned. This feature may be useful when the received Bytes is less than the expected received data size. Before triggering the callback, data in the FIFO (if has FIFO) is read out, and no interrupt will be disabled, except for that the receive data size reaches 0.

    • Enabled the RX FIFO watermark function. With the idle-line-detecting feature enabled, users can set the watermark value to whatever you want (should be less than the RX FIFO size). Data is received and a callback will be triggered when data receive ends.

[2.2.3]#

  • Improvements

    • Changed parameter type in LPUART_RTOS_Init struct from rtos_lpuart_config to lpuart_rtos_config_t.

  • Bug Fixes

    • Disabled LPUART receive interrupt instead of all NVICs when reading data from ring buffer. Otherwise when the ring buffer is used, receive nonblocking method will disable all NVICs to protect the ring buffer. This may has a negative effect on other IPs that are using the interrupt.

[2.2.2]#

  • Improvements

    • Added software reset feature support.

    • Added software reset API in LPUART_Init.

[2.2.1]#

  • Improvements

    • Added separate RX/TX IRQ number support.

[2.2.0]#

  • Improvements

    • Added support of 7 data bits and MSB.

[2.1.1]#

  • Improvements

    • Removed unnecessary check of event flags and assert in LPUART_RTOS_Receive.

    • Added code to always wait for RX event flag in LPUART_RTOS_Receive.

[2.1.0]#

  • Improvements

    • Update transactional APIs.

LPUART_DMA#

[2.4.0]#

  • Refer LPUART driver change log 2.1.0 to 2.4.0

MCM#

[2.2.1]#

  • Improvements

    • Add feature to support platforms that do not have the MCM CPCR (Core Platform Control Register).

[2.2.0]#

  • Improvements

    • Support platforms with less features.

[2.1.0]#

  • Others

    • Remove byteID from mcm_lmem_fault_attribute_t for document update.

[2.0.0]#

  • Initial version.

PIT#

[2.2.0]#

  • Bug Fixes

    • According to ERR050763, PIT_LDVAL_STAT register is not reliable in dynamic load mode, so remove the status check in PIT_SetRtiTimerPeriod which added since 2.1.1.

    • Removed not used bit PIT_RTI_TCTRL_CHN_MASK.

  • Improvements

    • Added more guide about get RTI load status in PIT_SetRtiTimerPeriod’s API comment.

    • Change PIT_RTI_Deinit to inline API.

    • Ensure PIT peripheral clock enabled in PIT_RTI_Init.

  • New Features

    • Added PIT_ClearRtiSyncStatus API to clear the RTI_LDVAL_STAT register.

[2.1.1]#

  • Bug Fixes

    • Enable PIT when using RTI to ensure RTI can work properly in debug mode.

  • Improvements

    • Added status check in PIT_SetRtiTimerPeriod to ensure the load value is synchronized into the RTI clock domain.

    • Added note for PIT_RTI_Init to remind users wait RTI sync.

[2.1.0]#

  • New Features

    • Support RTI (Real Time Interrupt) timer.

[2.0.5]#

  • Improvements

    • Support workaround for ERR007914. This workaround guarantee the write to MCR register is not ignored.

[2.0.4]#

  • Bug Fixes

    • Fixed PIT_SetTimerPeriod implementation, the load value trigger should be PIT clock cycles minus 1.

[2.0.3]#

  • Bug Fixes

    • Clear all status bits for all channels to make sure the status of all TCTRL registers is clean.

[2.0.2]#

  • Bug Fixes

    • Fixed MISRA-2012 issues.

      • Rule 10.1.

[2.0.1]#

  • Bug Fixes

    • Cleared timer enable bit for all channels in function PIT_Init() to make sure all channels stay in disable status before setting other configurations.

    • Fixed MISRA-2012 rules.

      • Rule 14.4, rule 10.4.

[2.0.0]#

  • Initial version.

PMC#

[2.0.4]#

  • Bug Fixes

    • Add validation before narrowing uint32_t to uint8_t conversions using assert

    • Replace direct boolean to integer casts with explicit ternary operators

    • Add INT31-C compliance comments for safe narrowing conversions

    • Apply fixes to PMC_ConfigureLowVoltDetect, PMC_ConfigureLowVoltWarning, and PMC_ConfigureBandgapBuffer functions

[2.0.3]#

  • Bug Fixes

    • Fixed the violation of MISRA C-2012 rule 11.3.

[2.0.2]#

  • Bug Fixes

    • Fixed the violations of MISRA 2012 rules:

      • Rule 10.3.

[2.0.1]#

  • Bug Fixes

    • Fixed MISRA issues.

      • Rule 10.8, Rule 10.3.

[2.0.0]#

  • Initial version.

PORT#

[2.5.1]#

  • Bug Fixes

    • Fix CERT INT31-C issues.

    • Fixed the violations of MISRA C-2012 rules: 10.1.

[2.5.0]#

  • Bug Fixes

    • Correct the kPORT_MuxAsGpio for some platforms.

[2.4.1]#

  • Bug Fixes

    • Fixed the violations of MISRA C-2012 rules: 10.1, 10.8 and 14.4.

[2.4.0]#

  • New Features

    • Updated port_pin_config_t to support input buffer and input invert.

[2.3.0]#

  • New Features

    • Added new APIs for Electrical Fast Transient(EFT) detect.

    • Added new API to configure port voltage range.

[2.2.0]#

  • New Features

    • Added new api PORT_EnablePinDoubleDriveStrength.

[2.1.1]#

  • Bug Fixes

    • Fixed the violations of MISRA C-2012 rules: 10.1, 10.4,11.3,11.8, 14.4.

[2.1.0]#

  • New Features

    • Updated the driver code to adapt the case of the interrupt configurations in GPIO module. Will move the pin configuration APIs to GPIO module.

[2.0.2]#

  • Other Changes

    • Added feature guard macros in the driver.

[2.0.1]#

  • Other Changes

    • Added “const” in function parameter.

    • Updated some enumeration variables’ names.

RCM#

[2.0.5]#

  • Bug Fixes

    • Replace direct boolean to integer casts with explicit ternary operators for INT31-C compliance.

    • Add validation before narrowing uint32_t to uint8_t conversion using assert.

    • Add INT31-C compliance comments for safe type handling.

    • Apply fixes to RCM_ConfigureResetPinFilter and RCM_SetForceBootRomSource functions.

[2.0.4]#

  • Bug Fixes

    • Fixed violation of MISRA C-2012 rule 10.3

[2.0.3]#

  • Bug Fixes

    • Fixed violation of MISRA C-2012 rules.

[2.0.2]#

  • Bug Fixes

    • Fixed MISRA issue.

      • Rule 10.8, rule 10.1, rule 13.2, rule 3.1.

[2.0.1]#

  • Bug Fixes

    • Fixed kRCM_SourceSw bit shift issue.

[2.0.0]#

  • Initial version.

RTC#

[2.4.0]#

  • New features

    • Add support for RTC clock output.

    • Add support for RTC time seconds interrupt configuration.

[2.3.3]#

  • Bug Fixes

    • Fix RTC_GetDatetime function validating datetime issue.

[2.3.2]#

  • Improvements

    • Handle errata 010716: Disable the counter before setting alarm register and then reenable the counter.

[2.3.1]#

  • Bug Fixes

    • Fixed CERT INT31-C violations.

[2.3.0]#

  • Improvements

    • Added API RTC_EnableLPOClock to set 1kHz LPO clock.

    • Added API RTC_EnableCrystalClock to replace API RTC_SetClockSource.

[2.2.2]#

  • Improvements

    • Refine _rtc_interrupt_enable order.

[2.2.1]#

  • Bug Fixes

    • Fixed the issue of Pa082 warning.

    • Fixed the issue of bit field mask checking.

    • Fixed the issue of hard code in RTC_Init.

[2.2.0]#

  • Bug Fixes

    • Fixed MISRA C-2012 issue.

      • Fixed rule contain: rule-17.7, rule-14.4, rule-10.4, rule-10.7, rule-10.1, rule-10.3.

    • Fixed central repository code formatting issue.

  • Improvements

    • Added an API for enabling wakeup pin.

[2.1.0]#

  • Improvements

    • Added feature macro check for many features.

[2.0.0]#

  • Initial version.

SIM#

[2.2.0]#

  • Improvements

    • Added API to trigger TRGMUX.

[2.1.3]#

  • Improvements

    • Updated function SIM_GetUniqueId to support different register names.

[2.1.2]#

  • Bug Fixes

    • Fixed SIM_GetUniqueId bug that could not get UIDH.

[2.1.1]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 10.1, 10.4

[2.1.0]#

  • Improvements

    • Added new APIs: SIM_GetRfAddr() and SIM_EnableSystickClock().

[2.0.0]#

  • Initial version.

SLCD#

[2.1.1]#

  • Improvements

    • Update slcd_duty_cycle_t, slcd_phase_type_t and slcd_phase_index_t, MCXA3xx SoCs only have 48 pins and 4 pack plane phases.

    • Added check for front plane pin index and back plane phase index.

[2.1.0]#

  • New Features

    • Added new enumerations, updated SLCD_Init and SLCD_GetDefaultConfig to support new low power IP on new SoCs.

[2.0.4]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 10.4.

[2.0.3]#

  • Bug Fixes

    • Fixed SLCD_Init bug that some bit-fileds are cleared by mistake.

[2.0.2]#

  • Bug Fixes

    • Fixed violations of the MISRA C-2012 rules 3.1, 10.1, 10.3, 10.3, 10.4 11.4, 17.7

[2.0.1]#

  • Bug Fixes

    • Changed the Blink mode start setting flow.

  • Other Changes

    • Added static to SLCD global variables.

[2.0.0]#

  • Initial version.

SMC#

[2.0.9]#

  • Bug Fixes

    • Replace width-unsafe register mask inversion with a smc_reg_t-aware helper for INT31-C compliance

[2.0.8]#

  • Bug Fixes

    • Replace direct boolean to integer casts with explicit ternary operators for INT31-C compliance

    • Add validation before narrowing uint32_t to uint8_t conversion using assert

    • Add INT31-C compliance comments for safe type handling

    • Apply fixes to RCM_ConfigureResetPinFilter and RCM_SetForceBootRomSource functions

[2.0.7]#

  • Bug Fixes

    • Fixed MISRA-2012 issue 10.3.

[2.0.6]#

  • Bug Fixes

    • Fixed issue for MISRA-2012 check.

      • Fixed rule 10.3, rule 11.3.

[2.0.5]#

  • Bug Fixes

    • Fixed issue for MISRA-2012 check.

      • Fixed rule 15.7, rule 14.4, rule 10.3, rule 10.1, rule 10.4.

[2.0.4]#

  • Bug Fixes

    • When entering stop modes, used RAM function for the flash synchronization issue. Application should make sure that, the RW data of fsl_smc.c is located in memory region which is not powered off in stop modes.

[2.0.3]#

  • Improvements

    • Added APIs SMC_PreEnterStopModes, SMC_PreEnterWaitModes, SMC_PostExitWaitModes, and SMC_PostExitStopModes.

[2.0.2]#

  • Bug Fixes

    • Added DSB before WFI while ISB after WFI.

  • Other Changes

    • Updated SMC_SetPowerModeVlpw implementation.

[2.0.1]#

  • Other Changes

    • Updated for KL8x.

[2.0.0]#

  • Initial version.

SPI#

[2.1.5]#

  • New Features

    • Added common IRQ handler entry SPI_DriverIRQHandler.

[2.1.4]#

  • Bug Fixes

    • Fixed coverity issues.

[2.1.3]#

  • Bug Fixes

    • Fixed the txData from void * to const void * in transmit API.

[2.1.2]#

  • Improvements

    • Changed SPI_DUMMYDATA to 0x00.

[2.1.1]#

  • Bug Fixes

    • Fixed MISRA 10.3 violation.

[2.1.0]#

  • Improvements

    • Added timeout mechanism when waiting certain states in transfer driver.

  • Bug Fixes

    • Fixed the bug that, when working as a slave, instance that does not have FIFO may miss some rx data.

    • Fixed master RX data overflow issue by synchronizing transmit and receive process.

    • Fixed issue that slave should not share the same non-blocking initialization API and IRQ handler with master to prevent dead lock issue.

    • Fixed issue that callback should be invoked after all data is sent out to bus.

    • Added code in SPI_SlaveTransferNonBlocking to empty rx buffer before initializing transfer.

[2.0.5]#

  • Bug Fixes

    • Eliminated Pa082 warnings from SPI_WriteNonBlocking and SPI_GetStatusFlags.

    • Fixed MISRA issues.

      • Fixed issues 10.1, 10.3, 10.4, 10.7, 10.8, 11.9, 14.4, 17.7.

[2.0.4]#

  • New Features

    • Supported 3-wire mode for SPI driver. Added new API SPI_SetPinMode() to control the transfer direction of the single wire. For master instance, MOSI is selected as I/O pin. For slave instance, MISO is selected as I/O pin.

    • Added dummy data setup API to allow users to configure the dummy data to be transferred.

[2.0.3]#

  • Bug Fixes

    • Fixed the potential interrupt race condition at high baudrate when calling API SPI_MasterTransferNonBlocking.

[2.0.2]#

  • New Features

    • Allowed users to set the transfer size for SPI_TransferNoBlocking non-integer times of watermark.

    • Allowed users to define the dummy data. Users only need to define the macro SPI_DUMMYDATA in applications.

[2.0.1]#

  • Bug Fixes

    • Fixed SPI_Enable function parameter error.

    • Set the s_dummy variable as static variable in fsl_spi_dma.c.

  • Improvements

    • Optimized the code size while not using transactional API.

    • Improved performance in polling method.

    • Added #ifndef/#endif to allow users to change the default tx value at compile time.

[2.0.0]#

  • Initial version.

SPI DMA Driver#

[2.1.1]#

  • Bug Fixes

    • Fixed the bug that TX data not sent to bus when transfer finish callback is called.

[2.1.0]#

  • Improvements

    • Added timeout mechanism when waiting certain states in transfer driver.

  • Bug Fixes

    • Fixed the bug that, when working as a slave, instance that does not have FIFO may miss some rx data.

    • Fixed master RX data overflow issue by synchronizing transmit and receive process.

    • Fixed issue that slave should not share the same non-blocking initialization API and IRQ handler with master to prevent dead lock issue.

    • Fixed issue that callback should be invoked after all data is sent out to bus.

    • Added code in SPI_SlaveTransferNonBlocking to empty rx buffer before initializing transfer.

[2.0.5]#

  • Bug Fixes

    • Eliminated Pa082 warnings from SPI_WriteNonBlocking and SPI_GetStatusFlags.

    • Fixed MISRA issues.

      • Fixed issues 10.1, 10.3, 10.4, 10.7, 10.8, 11.9, 14.4, 17.7.

[2.0.4]#

  • New Features

    • Supported 3-wire mode for SPI driver. Added new API SPI_SetPinMode() to control the transfer direction of the single wire. For master instance, MOSI is selected as I/O pin. For slave instance, MISO is selected as I/O pin.

    • Added dummy data setup API to allow users to configure the dummy data to be transferred.

[2.0.3]#

  • Bug Fixes

    • Fixed the potential interrupt race condition at high baudrate when calling API SPI_MasterTransferNonBlocking.

[2.0.2]#

  • New Features

    • Allowed users to set the transfer size for SPI_TransferNoBlocking non-integer times of watermark.

    • Allowed users to define the dummy data. Users only need to define the macro SPI_DUMMYDATA in applications.

[2.0.1]#

  • Bug Fixes

    • Fixed SPI_Enable function parameter error.

    • Set the s_dummy variable as static variable in fsl_spi_dma.c.

  • Improvements

    • Optimized the code size while not using transactional API.

    • Improved performance in polling method.

    • Added #ifndef/#endif to allow users to change the default tx value at compile time.

[2.0.0]#

  • Initial version.

TPM#

[2.5.0]#

  • Improvements

    • Added TPM_GetChannelControlBits API to replace the misspelled TPM_GetChannelContorlBits, which is now marked as deprecated.

[2.4.6]#

  • Improvements

    • Added feature macro FSL_FEATURE_TPM_HAS_NO_SC_CPWMS to support SoCs whose TPM SC register does not have the CPWMS field.

[2.4.5]#

  • Improvements

    • Added branch coverage justification comments and GCOVR_EXCL_BR_LINE markers for structurally unreachable branches in TPM_UpdatePwmDutycycle.

[2.4.4]#

  • Bug Fixes

    • Fixed CERT INT31-C: removed unsafe (uint8_t) cast on FSL_FEATURE_TPM_HAS_32BIT_COUNTERn() (which returns int with possible value -1) in TPM_MAX_COUNTER_VALUE macro and TPM_SetTimerPeriod; now uses direct int comparison to avoid truncation.

[2.4.3]#

  • Bug Fixes

    • Fixed CERT INT31-C Coverity issue: Casting from int to unsigned char without checking its value may result in lost or misinterpreted data.

[2.4.2]#

  • Bug Fixes

    • Fixed CERT INT30-C INT31-C issue for:

      • Unsigned integer operation may wrap.

      • Casting from “int” to “unsigned char” may result in lost or misinterpreted data.

[2.4.1]#

  • Improvements

    • Add Coverage Justification for uncovered code.

[2.4.0]#

  • New Feature

    • Added while loop timeout for MOD CnV CnSC and SC register write sequence.

    • Change the return type from void to status_t for following API:

      • TPM_DisableChannel

      • TPM_EnableChannel

      • TPM_SetupOutputCompare

      • TPM_SetTimerPeriod

      • TPM_StopTimer

[2.3.6]#

  • Bug Fixes

    • Fixed CERT INT30-C INT31-C issue for TPM_SetupDualEdgeCapture.

[2.3.5]#

  • New Feature

    • Added IRQ handler entry for TPM2.

[2.3.4]#

  • New Feature

    • Added common IRQ handler entry TPM_DriverIRQHandler.

[2.3.3]#

  • Improvements

    • Conditionally compile interrupt handling code to solve the problem of using this driver on CPU cores that do not support interrupts.

[2.3.2]#

  • Bug Fixes

    • Fixed ERR008085 TPM writing the TPMx_MOD or TPMx_CnV registers more than once may fail when the timer is disabled.

[2.3.1]#

  • Bug Fixes

    • Fixed compilation error when macro FSL_SDK_DISABLE_DRIVER_CLOCK_CONTROL is 1.

[2.3.0]#

  • Improvements

    • Create callback feature for TPM match and timer overflow interrupts.

[2.2.4]#

  • Improvements

    • Add feature macros(FSL_FEATURE_TPM_HAS_GLOBAL_TIME_BASE_EN, FSL_FEATURE_TPM_HAS_GLOBAL_TIME_BASE_SYNC).

[2.2.3]#

  • Improvements

    • Release peripheral from reset if necessary in init function.

[2.2.2]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.4.

[2.2.1]#

  • Bug Fixes

    • Fixed CCM issue by splitting function from TPM_SetupPwm() function to reduce function complexity.

    • Fixed violations of MISRA C-2012 rule 17.7.

[2.2.0]#

  • Improvements

    • Added TPM_SetChannelPolarity to support select channel input/output polarity.

    • Added TPM_EnableChannelExtTrigger to support enable external trigger input to be used by channel.

    • Added TPM_CalculateCounterClkDiv to help calculates the counter clock prescaler.

    • Added TPM_GetChannelValue to support get TPM channel value.

    • Added new TPM configuration.

      • syncGlobalTimeBase

      • extTriggerPolarity

      • chnlPolarity

    • Added new PWM signal configuration.

      • secPauseLevel

  • Bug Fixes

    • Fixed TPM_SetupPwm can’t configure 0% combined PWM issues.

[2.1.1]#

  • Improvements

    • Add feature macro for PWM pause level select feature.

[2.1.0]#

  • Improvements

    • Added TPM_EnableChannel and TPM_DisableChannel APIs.

    • Added new PWM signal configuration.

      • pauseLevel - Support select output level when counter first enabled or paused.

      • enableComplementary - Support enable/disable generate complementary PWM signal.

      • deadTimeValue - Support deadtime insertion for each pair of channels in combined PWM mode.

  • Bug Fixes

    • Fixed issues about channel MSnB:MSnA and ELSnB:ELSnA bit fields and CnV register change request acknowledgement. Writes to these bits are ignored when the interval between successive writes is less than the TPM clock period.

[2.0.8]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.1, 10.4 ,10.7 and 14.4.

[2.0.7]#

  • Bug Fixes

    • Fixed violations of MISRA C-2012 rule 10.4 and 17.7.

[2.0.6]#

  • Bug Fixes

    • Fixed Out-of-bounds issue.

[2.0.5]#

  • Bug Fixes

    • Fixed MISRA-2012 rules.

      • Rule 10.6, 10.7

[2.0.4]#

  • Bug Fixes

    • Fixed ERR050050 in functions TPM_SetupPwm/TPM_UpdatePwmDutycycle. When TPM was configured in EPWM mode as PS = 0, the compare event was missed on the first reload/overflow after writing 1 to the CnV register.

[2.0.3]#

  • Bug Fixes

    • MISRA-2012 issue fixed.

      • Fixed rules: rule-12.1, rule-17.7, rule-16.3, rule-14.4, rule-1.3, rule-10.4, rule-10.3, rule-10.7, rule-10.1, rule-10.6, and rule-18.1.

[2.0.2]#

  • Bug Fixes

    • Fixed issues in functions TPM_SetupPwm/TPM_UpdateChnlEdgeLevelSelect /TPM_SetupInputCapture/TPM_SetupOutputCompare/TPM_SetupDualEdgeCapture, wait acknowledgement when the channel is disabled.

[2.0.1]#

  • Bug Fixes

    • Fixed TPM_UpdateChnIEdgeLevelSelect ACK wait issue.

    • Fixed the issue that TPM_SetupdualEdgeCapture could not set FILTER register.

    • Fixed TPM_UpdateChnEdgeLevelSelect ACK wait issue.

[2.0.0]#

  • Initial version.

UART#

[2.5.2]#

  • New Features

    • Added common IRQ handler entry UART_DriverIRQHandler.

[2.5.1]#

  • Improvements

    • Use separate data for TX and RX in uart_transfer_t.

  • Bug Fixes

    • Fixed bug that when ring buffer is used, if some data is received in ring buffer first before calling UART_TransferReceiveNonBlocking, the received data count returned by UART_TransferGetReceiveCount is wrong.

[2.5.0]#

  • New Features

    • Added APIs UART_GetRxFifoCount/UART_GetTxFifoCount to get rx/tx FIFO data count.

    • Added APIs UART_SetRxFifoWatermark/UART_SetTxFifoWatermark to set rx/tx FIFO water mark.

  • Bug Fixes

    • Fixed bug of race condition during UART transfer using transactional APIs, by disabling and re-enabling the global interrupt before and after critical operations on interrupt enable registers.

    • Fixed DMA/eDMA transfer blocking issue by enabling tx idle interrupt after DMA/eDMA transmission finishes.

[2.4.0]#

  • New Features

    • Added APIs to configure 9-bit data mode, set slave address and send address.

[2.3.0]#

  • Bug Fixes

    • Fixed the bug that, when framing/parity/noise/overflow flag or idle line detect flag is set, receive FIFO should be flushed to avoid FIFO pointer being in unknown state, since FIFO has no valid data.

  • Improvements

    • Modified UART_TransferHandleIRQ so that txState will be set to idle only when all data has been sent out to bus.

    • Modified UART_TransferGetSendCount so that this API returns the real byte count that UART has sent out rather than the software buffer status.

    • Added timeout mechanism when waiting for certain states in transfer driver.

[2.2.0]#

  • New Features

    • Added UART hardware FIFO enable/disable API.

  • Improvements

    • Added check for kUART_TransmissionCompleteFlag in UART_TransferHandleIRQ, UART_SendEDMACallback and UART_TransferSendDMACallback to ensure all the data would be sent out to bus.

  • Bug Fixes

    • Eliminated IAR Pa082 warnings from UART_TransferGetRxRingBufferLength, UART_GetEnabledInterrupts, UART_GetStatusFlags and UART_TransferHandleIRQ.

    • Added code in UART_ReadBlocking so that if more than one receiver errors occur, all status flags will be cleared and the most severe error status will be returned.

    • Fixed MISRA issues.

      • Fixed rules 10.1, 10.3, 10.4, 14.4, 11.6, 17.7.

[2.1.6]#

  • Bug Fixes

    • Fixed the issue of register’s being in repeatedly reading status while performing the IRQ routine.

[2.1.5]#

  • Improvements

    • Added hardware flow control function support.

    • Added idle-line-detecting feature in UART_TransferNonBlocking function. If an idle line is detected, a callback will be triggered with status kStatus_UART_IdleLineDetected returned. This feature may be useful when the number of received bytes is less than the expected receive data size. Before triggering the callback, data in the FIFO is read out (if it has FIFO), and no interrupt will be disabled except for the case that the receive data size reaches 0.

    • Enabled the RX FIFO watermark function. With the idle-line-detecting feature enabled, you can set the watermark value to whatever you want (should not be bigger than the RX FIFO size). Data is then received and a callback will be triggered when data receive ends.

[2.1.4]#

  • Improvements

    • Changed parameter type in UART_RTOS_Init() struct rtos_uart_config –> uart_rtos_config_t.

  • Bug Fixes

    • Disabled UART receive interrupt instead of global interrupt when reading data from ring buffer. With ring buffer used, receive nonblocking will disable global interrupt to protect the ring buffer. This has a negative effect on other IPs using interrupt.

[2.1.3]#

  • New Features

    • Added RX framing error and parity error status check when using interrupt transfer.

[2.1.2]#

  • Bug Fixes

    • Fixed baud rate fine adjust bug to make the computed baud rate more accurate.

[2.1.1]#

  • Bug Fixes

    • Removed needless check of event flags and assert in UART_RTOS_Receive.

    • Always waited for RX event flag in UART_RTOS_Receive.

[2.1.0]#

  • Improvements

    • Added transactional API.

[2.0.0]#

  • Initial version.

UART_DMA#

[2.5.0]#

  • Refer UART driver change log 2.1.0 to 2.5.0

VREF#

[2.1.3]#

  • Improvements

    • Add timeout for APIs with dfmea issues.

[2.1.2]#

  • Bug Fixes

    • Fixed the violation of MISRA-2012 rule 10.3.

    • Fixed MISRA C-2012 rule 10.3, rule 10.4 violation.

[2.1.1]#

  • Bug Fixes

    • MISRA-2012 issue fixed.

      • Fixed rules containing: rule-10.4, rule-10.3, rule-10.1.

[2.1.0]#

  • Improvements

    • Added new functions to support L5K board: added VREF_SetTrim2V1Val() and VREF_GetTrim2V1Val() functions to supply 2V1 output mode.

[2.0.0]#

  • Initial version.