Supported Wi-Fi/BT/BLE modules
AzureWave AW-NM191MA
AzureWave AW-AM510MA
AzureWave AW-CM358MA
Embedded Artists 2DS M.2 Module (EAR00386)
Embedded Artists 1ZM M.2 Module (EAR00364)
Embedded Artists 1XK M.2 Module (EAR00385)
Embedded Artists 2EL M.2 Module (EAR00409)
Murata Solution Board settings
Embedded Artists M.2 module resource page: https://www.embeddedartists.com/m2 Embedded Artists 2DS module datasheet: https://www.embeddedartists.com/doc/ds/2DS_M2_Datasheet.pdf Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf Embedded Artists 1ZM module datasheet: https://www.embeddedartists.com/doc/ds/1ZM_M2_Datasheet.pdf Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf
Board settings
M.2 connector:
J76: 2-3
J109: 1-2
For connection with Embedded Artists 2DS M.2 Module (EAR00386):
remove R2163
Wi-Fi Host Sleep Wakeup GPIO For 1XK/1ZM/2EL:
add 0Ohm resistor at position R252
1XK:
Connect Fly-Wire between J33.1 and J108.5.
J108 is routed on M2.P44 which internally routed on GPIO[2] of Controller 1XK.
1ZM:
Connect Fly-Wire between J33.1 and J108.2.
J108 is routed on M2.P40 which internally routed on GPIO[13] of Controller 1ZM.
2EL:
No fly-wire connection required. Wi-Fi Independent Reset OOB Trigger For 1XK/1ZM/2EL:
Connect Fly-Wire between J16.1 and J108.4.
J108 is routed on M2.P48 which internally routed on IR GPIO[15] of Controller 1XK/1ZM.
For 2EL-M2, No fly-wire connection required.
Connect external power supply to J45, set J40: 1-2 and turn on SW6.