Hardware requirements#
Micro USB cable
EVK-MIMXRT595 board
Personal Computer
USB/UART converter (3.3V logic level)
Board settings#
JP4: 1-2
Debug console UART is configured to use pins of J27, connect the board with PC by USB/UART converter:
board UART RX (pin 1 on J27) - connect to TX pin on converter
board UART TX (pin 2 on J27) - connect to RX pin on converter
board GND (pin 7 on J29) - connect to GND pin on converter