Supported Wi-Fi/BT/BLE modules
- Embedded Artists 1XK M.2 Module (EAR00385) 
Murata Solution Board settings
Embedded Artists M.2 module resource page: https://www.embeddedartists.com/m2 Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf
Board settings
JP45: 2-3 JP47: 2-3
Remove R833, R815, R817, R818, R819, R820, R821 Add 0Ohm resistors: R835, R816, R822, R823, R824, R825, R826 Replace R317 by 50kOhm resistor
Connect additional USB: J27 (add J26: 7-8) or J28 (add J26: 9-10).