hardfault_handling

Overview

The Hardfault Handling demo is used to demonstrate the functionality of the exception handling component. This main function is used to generate a hardfault event. The program enters hardfault when you input the character “1”. Then you can see the “Stack frame” information in the terminal.

Supported Boards