els_pkc_benchmark#
Overview#
This benchmark is analyzing the performance of various symmetric and asymmetric key cryptographic algorithms. It measures performance of single block operations as well as opeartions using multiple blocks, whereas the performance is measured in cycles per block and byte and the total computation throughput in KB/s.
Supported Boards#
RD-RW612-BGA
Hardware requirements
Micro USB cable
RD-RW612-BGA board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a micro USB cable between the PC host and the MCU-Link USB port (J7) on the board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the example.
Running the demo
When the demo runs successfully, the terminal will display similar information like the following:
#################################
START OF BENCHMARK
################################# SYSTEM FREQUENCY: 260 MHZ BM INFORMATION: -EXPERIMENTAL CACHING: EFFECT VISIBLE ON CYCLES/BYTE -SINGLE BLOCK: 1 * BLOCK_SIZE BLOCK -MULTIPLE BLOCKS: 1024 * BLOCK_SIZE BLOCKS -SMALL MESSAGE: 64 BYTE -LARGE MESSAGE: 2048 BYTE -AES BLOCK SIZE: 16 BYTE -SHA-256 BLOCK SIZE: 64 BYTE -SHA-384 BLOCK SIZE: 128 BYTE -SHA-512 BLOCK SIZE: 128 BYTE -FOR AES-CCM-192 DOING FIRST CBC AND THEN CTR, BECAUSE NO AES-CCM-192 SUPPORTED BY ELS PKC
AES-CTR-128-DRBG: CODE: RAM DATA: RAM KB/S: 52823.25 CYCLES/BLOCK: 4.96 CYCLES/BYTE: 0.31 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 52823.15 CYCLES/BLOCK: 4.79 CYCLES/BYTE: 0.30 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 4057.99 CYCLES/BLOCK: 46.95 CYCLES/BYTE: 2.93 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-256-DRBG: CODE: RAM DATA: RAM KB/S: 2952.88 CYCLES/BLOCK: 86.45 CYCLES/BYTE: 5.40 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2952.88 CYCLES/BLOCK: 86.44 CYCLES/BYTE: 5.40 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 613.99 CYCLES/BLOCK: 397.69 CYCLES/BYTE: 24.86 WARMED UP: YES EXECUTION: SINGLE BLOCK
ECC-WEIER-KEY-GEN-P256: CODE: RAM DATA: RAM KEY-GEN/S: 125.50
ECC-WEIER-KEY-GEN-P384: CODE: RAM DATA: RAM KEY-GEN/S: 10.50
ECC-WEIER-KEY-GEN-P521: CODE: RAM DATA: RAM KEY-GEN/S: 9.50
ECC-ECDSA-WEIER-P256 CODE: RAM DATA: RAM SIGN/S: 123.50 VERIFY/S: 70.00 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 123.50 VERIFY/S: 69.50 EXECUTION: SHA-256
ECC-ECDSA-WEIER-P384 CODE: RAM DATA: RAM SIGN/S: 10.50 VERIFY/S: 28.50 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 10.50 VERIFY/S: 28.50 EXECUTION: SHA-256
ECC-ECDSA-WEIER-P521 CODE: RAM DATA: RAM SIGN/S: 9.50 VERIFY/S: 12.00 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 9.50 VERIFY/S: 12.00 EXECUTION: SHA-256
ECC-EDDSA-ED25519: CODE: RAM DATA: RAM SIGN/S: 449.50 VERIFY/S: 144.50 EXECUTION: LARGE MESSAGE CODE: RAM DATA: RAM SIGN/S: 454.50 VERIFY/S: 144.50 EXECUTION: SMALL MESSAGE
RSA-PSS-SHA: CODE: RAM DATA: RAM SIGN/S: 8.00 VERIFY/S: 686.50 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 8.00 VERIFY/S: 678.50 EXECUTION: SHA-256
ECC-ECDH-WEIER-P256 CODE: RAM DATA: RAM POINT-MULT./S: 126.50 SHARED-SECRET CALC./S: 63.50
ECC-ECDH-WEIER-P384 CODE: RAM DATA: RAM POINT-MULT./S: 54.50 SHARED-SECRET CALC./S: 27.50
ECC-ECDH-WEIER-P521 CODE: RAM DATA: RAM POINT-MULT./S: 23.50 SHARED-SECRET CALC./S: 12.00
AES-CBC-128: CODE: RAM DATA: RAM KB/S: 81793.70 CYCLES/BLOCK: 50.35 CYCLES/BYTE: 3.15 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 81793.70 CYCLES/BLOCK: 49.43 CYCLES/BYTE: 3.09 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2322.99 CYCLES/BLOCK: 1496.35 CYCLES/BYTE: 93.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CBC-192: CODE: RAM DATA: RAM KB/S: 75640.88 CYCLES/BLOCK: 53.72 CYCLES/BYTE: 3.36 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75640.90 CYCLES/BLOCK: 53.47 CYCLES/BYTE: 3.34 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2264.00 CYCLES/BLOCK: 1544.34 CYCLES/BYTE: 96.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CBC-256: CODE: RAM DATA: RAM KB/S: 65878.90 CYCLES/BLOCK: 61.68 CYCLES/BYTE: 3.85 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 65878.90 CYCLES/BLOCK: 61.43 CYCLES/BYTE: 3.84 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2280.00 CYCLES/BLOCK: 1528.35 CYCLES/BYTE: 95.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-128: CODE: RAM DATA: RAM KB/S: 89376.23 CYCLES/BLOCK: 45.46 CYCLES/BYTE: 2.84 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 89382.75 CYCLES/BLOCK: 45.21 CYCLES/BYTE: 2.83 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2669.99 CYCLES/BLOCK: 1270.30 CYCLES/BYTE: 79.39 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-192: CODE: RAM DATA: RAM KB/S: 75952.45 CYCLES/BLOCK: 53.50 CYCLES/BYTE: 3.34 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75952.44 CYCLES/BLOCK: 53.25 CYCLES/BYTE: 3.33 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2571.00 CYCLES/BLOCK: 1326.32 CYCLES/BYTE: 82.89 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-256: CODE: RAM DATA: RAM KB/S: 66116.24 CYCLES/BLOCK: 61.46 CYCLES/BYTE: 3.84 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 66116.24 CYCLES/BLOCK: 61.21 CYCLES/BYTE: 3.83 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2614.00 CYCLES/BLOCK: 1302.29 CYCLES/BYTE: 81.39 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-128: CODE: RAM DATA: RAM KB/S: 75460.77 CYCLES/BLOCK: 53.84 CYCLES/BYTE: 3.37 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75460.82 CYCLES/BLOCK: 53.60 CYCLES/BYTE: 3.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1369.99 CYCLES/BLOCK: 2709.39 CYCLES/BYTE: 169.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-192: CODE: RAM DATA: RAM KB/S: 65616.48 CYCLES/BLOCK: 61.93 CYCLES/BYTE: 3.87 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 65616.52 CYCLES/BLOCK: 61.68 CYCLES/BYTE: 3.86 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1329.00 CYCLES/BLOCK: 2805.39 CYCLES/BYTE: 175.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-256: CODE: RAM DATA: RAM KB/S: 58151.26 CYCLES/BLOCK: 69.87 CYCLES/BYTE: 4.37 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 58151.42 CYCLES/BLOCK: 69.63 CYCLES/BYTE: 4.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1349.00 CYCLES/BLOCK: 2757.42 CYCLES/BYTE: 172.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-128(WITH CMAC): CODE: RAM DATA: RAM KB/S: 10797.09 CYCLES/BLOCK: 376.82 CYCLES/BYTE: 23.55 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 10797.07 CYCLES/BLOCK: 376.57 CYCLES/BYTE: 23.54 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 512.99 CYCLES/BLOCK: 7663.69 CYCLES/BYTE: 478.98 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-192(1.CBC 2.CTR): CODE: RAM DATA: RAM KB/S: 35225.41 CYCLES/BLOCK: 115.37 CYCLES/BYTE: 7.21 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 35225.29 CYCLES/BLOCK: 115.13 CYCLES/BYTE: 7.20 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 886.00 CYCLES/BLOCK: 4326.47 CYCLES/BYTE: 270.40 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-256(WITH CMAC): CODE: RAM DATA: RAM KB/S: 9804.79 CYCLES/BLOCK: 415.02 CYCLES/BYTE: 25.94 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 9804.79 CYCLES/BLOCK: 414.77 CYCLES/BYTE: 25.92 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 500.00 CYCLES/BLOCK: 7875.62 CYCLES/BYTE: 492.23 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-128: CODE: RAM DATA: RAM KB/S: 27635.46 CYCLES/BLOCK: 147.09 CYCLES/BYTE: 9.19 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 27635.84 CYCLES/BLOCK: 146.84 CYCLES/BYTE: 9.18 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 554.99 CYCLES/BLOCK: 7064.57 CYCLES/BYTE: 441.54 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-192: CODE: RAM DATA: RAM KB/S: 35225.39 CYCLES/BLOCK: 115.37 CYCLES/BYTE: 7.21 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 35225.40 CYCLES/BLOCK: 115.13 CYCLES/BYTE: 7.20 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 886.00 CYCLES/BLOCK: 4326.48 CYCLES/BYTE: 270.41 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-256: CODE: RAM DATA: RAM KB/S: 24307.13 CYCLES/BLOCK: 167.25 CYCLES/BYTE: 10.45 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 24307.11 CYCLES/BLOCK: 167.00 CYCLES/BYTE: 10.44 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 540.99 CYCLES/BLOCK: 7250.54 CYCLES/BYTE: 453.16 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-256: CODE: RAM DATA: RAM KB/S: 195891.31 CYCLES/BLOCK: 166.01 CYCLES/BYTE: 1.30 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 195890.67 CYCLES/BLOCK: 165.77 CYCLES/BYTE: 1.30 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 14618.90 CYCLES/BLOCK: 1974.35 CYCLES/BYTE: 15.42 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-384: CODE: RAM DATA: RAM KB/S: 219311.01 CYCLES/BLOCK: 148.28 CYCLES/BYTE: 1.16 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 219311.01 CYCLES/BLOCK: 148.03 CYCLES/BYTE: 1.16 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 13122.01 CYCLES/BLOCK: 2224.42 CYCLES/BYTE: 17.38 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-512: CODE: RAM DATA: RAM KB/S: 219261.52 CYCLES/BLOCK: 148.31 CYCLES/BYTE: 1.16 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 219259.39 CYCLES/BLOCK: 148.07 CYCLES/BYTE: 1.16 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 12952.00 CYCLES/BLOCK: 2260.43 CYCLES/BYTE: 17.66 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CMAC-128: CODE: RAM DATA: RAM KB/S: 12734.88 CYCLES/BLOCK: 319.40 CYCLES/BYTE: 19.96 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 12734.88 CYCLES/BLOCK: 319.16 CYCLES/BYTE: 19.95 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2314.00 CYCLES/BLOCK: 1501.31 CYCLES/BYTE: 93.83 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CMAC-256: CODE: RAM DATA: RAM KB/S: 11913.95 CYCLES/BLOCK: 341.44 CYCLES/BYTE: 21.34 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 11913.94 CYCLES/BLOCK: 341.20 CYCLES/BYTE: 21.32 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2232.00 CYCLES/BLOCK: 1566.23 CYCLES/BYTE: 97.89 WARMED UP: YES EXECUTION: SINGLE BLOCK
HMAC-SHA-256: CODE: RAM DATA: RAM KB/S: 188127.45 CYCLES/BLOCK: 172.87 CYCLES/BYTE: 1.35 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 188127.34 CYCLES/BLOCK: 172.63 CYCLES/BYTE: 1.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 3515.91 CYCLES/BLOCK: 8992.98 CYCLES/BYTE: 70.26 WARMED UP: YES EXECUTION: SINGLE BLOCK
HMAC-SHA-512: CODE: RAM DATA: RAM KB/S: 206457.62 CYCLES/BLOCK: 157.51 CYCLES/BYTE: 1.23 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 206457.46 CYCLES/BLOCK: 157.27 CYCLES/BYTE: 1.23 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2723.95 CYCLES/BLOCK: 11676.22 CYCLES/BYTE: 91.22 WARMED UP: YES EXECUTION: SINGLE BLOCK
CKDF-SP800108 CODE: RAM DATA: RAM KB/S: 13037.02 CYCLES/BYTE: 82.06 CYCLES/KEY: 2625.89 EXECUTION: 256 BIT KEY CODE: RAM DATA: RAM KB/S: 5899.01 CYCLES/BYTE: 112.30 CYCLES/KEY: 1796.86 EXECUTION: 128 BIT KEY
HKDF-SP80056C CODE: RAM DATA: RAM KB/S: 8991.99 CYCLES/BYTE: 20.42 CYCLES/KEY: 653.28 EXECUTION: 256 BIT KEY
HKDF-RFC5869 CODE: RAM DATA: RAM KB/S: 11978.99 CYCLES/BYTE: 49.69 CYCLES/KEY: 1590.15 EXECUTION: 256 BIT KEY
AES-256-RFC3394 CODE: RAM DATA: RAM KB/S: 345.98 CYCLES/BLOCK: 23427.00 CYCLES/BYTE: 732.09 WARMED UP: NO EXECUTION: WRAP CODE: RAM DATA: RAM KB/S: 345.98 CYCLES/BLOCK: 23194.74 CYCLES/BYTE: 724.84 WARMED UP: YES EXECUTION: WRAP CODE: RAM DATA: RAM KB/S: 332.98 CYCLES/BLOCK: 24361.00 CYCLES/BYTE: 761.28 WARMED UP: NO EXECUTION: UNWRAP CODE: RAM DATA: RAM KB/S: 332.98 CYCLES/BLOCK: 24129.31 CYCLES/BYTE: 754.04 WARMED UP: YES EXECUTION: UNWRAP
#END OF BENCHMARK#
FRDM-RW612
Hardware requirements
Micro USB cable
FRDM-RW612 board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a micro USB cable between the PC host and the MCU-Link USB port (J10) on the board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the example.
Running the demo
When the demo runs successfully, the terminal will display similar information like the following:
#################################
START OF BENCHMARK
################################# SYSTEM FREQUENCY: 260 MHZ BM INFORMATION: -EXPERIMENTAL CACHING: EFFECT VISIBLE ON CYCLES/BYTE -SINGLE BLOCK: 1 * BLOCK_SIZE BLOCK -MULTIPLE BLOCKS: 1024 * BLOCK_SIZE BLOCKS -SMALL MESSAGE: 64 BYTE -LARGE MESSAGE: 2048 BYTE -AES BLOCK SIZE: 16 BYTE -SHA-256 BLOCK SIZE: 64 BYTE -SHA-384 BLOCK SIZE: 128 BYTE -SHA-512 BLOCK SIZE: 128 BYTE -FOR AES-CCM-192 DOING FIRST CBC AND THEN CTR, BECAUSE NO AES-CCM-192 SUPPORTED BY ELS PKC
AES-CTR-128-DRBG: CODE: RAM DATA: RAM KB/S: 52823.25 CYCLES/BLOCK: 4.96 CYCLES/BYTE: 0.31 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 52823.15 CYCLES/BLOCK: 4.79 CYCLES/BYTE: 0.30 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 4057.99 CYCLES/BLOCK: 46.95 CYCLES/BYTE: 2.93 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-256-DRBG: CODE: RAM DATA: RAM KB/S: 2952.88 CYCLES/BLOCK: 86.45 CYCLES/BYTE: 5.40 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2952.88 CYCLES/BLOCK: 86.44 CYCLES/BYTE: 5.40 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 613.99 CYCLES/BLOCK: 397.69 CYCLES/BYTE: 24.86 WARMED UP: YES EXECUTION: SINGLE BLOCK
ECC-WEIER-KEY-GEN-P256: CODE: RAM DATA: RAM KEY-GEN/S: 125.50
ECC-WEIER-KEY-GEN-P384: CODE: RAM DATA: RAM KEY-GEN/S: 10.50
ECC-WEIER-KEY-GEN-P521: CODE: RAM DATA: RAM KEY-GEN/S: 9.50
ECC-ECDSA-WEIER-P256 CODE: RAM DATA: RAM SIGN/S: 123.50 VERIFY/S: 70.00 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 123.50 VERIFY/S: 69.50 EXECUTION: SHA-256
ECC-ECDSA-WEIER-P384 CODE: RAM DATA: RAM SIGN/S: 10.50 VERIFY/S: 28.50 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 10.50 VERIFY/S: 28.50 EXECUTION: SHA-256
ECC-ECDSA-WEIER-P521 CODE: RAM DATA: RAM SIGN/S: 9.50 VERIFY/S: 12.00 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 9.50 VERIFY/S: 12.00 EXECUTION: SHA-256
ECC-EDDSA-ED25519: CODE: RAM DATA: RAM SIGN/S: 449.50 VERIFY/S: 144.50 EXECUTION: LARGE MESSAGE CODE: RAM DATA: RAM SIGN/S: 454.50 VERIFY/S: 144.50 EXECUTION: SMALL MESSAGE
RSA-PSS-SHA: CODE: RAM DATA: RAM SIGN/S: 8.00 VERIFY/S: 686.50 EXECUTION: SHA-512 CODE: RAM DATA: RAM SIGN/S: 8.00 VERIFY/S: 678.50 EXECUTION: SHA-256
ECC-ECDH-WEIER-P256 CODE: RAM DATA: RAM POINT-MULT./S: 126.50 SHARED-SECRET CALC./S: 63.50
ECC-ECDH-WEIER-P384 CODE: RAM DATA: RAM POINT-MULT./S: 54.50 SHARED-SECRET CALC./S: 27.50
ECC-ECDH-WEIER-P521 CODE: RAM DATA: RAM POINT-MULT./S: 23.50 SHARED-SECRET CALC./S: 12.00
AES-CBC-128: CODE: RAM DATA: RAM KB/S: 81793.70 CYCLES/BLOCK: 50.35 CYCLES/BYTE: 3.15 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 81793.70 CYCLES/BLOCK: 49.43 CYCLES/BYTE: 3.09 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2322.99 CYCLES/BLOCK: 1496.35 CYCLES/BYTE: 93.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CBC-192: CODE: RAM DATA: RAM KB/S: 75640.88 CYCLES/BLOCK: 53.72 CYCLES/BYTE: 3.36 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75640.90 CYCLES/BLOCK: 53.47 CYCLES/BYTE: 3.34 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2264.00 CYCLES/BLOCK: 1544.34 CYCLES/BYTE: 96.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CBC-256: CODE: RAM DATA: RAM KB/S: 65878.90 CYCLES/BLOCK: 61.68 CYCLES/BYTE: 3.85 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 65878.90 CYCLES/BLOCK: 61.43 CYCLES/BYTE: 3.84 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2280.00 CYCLES/BLOCK: 1528.35 CYCLES/BYTE: 95.52 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-128: CODE: RAM DATA: RAM KB/S: 89376.23 CYCLES/BLOCK: 45.46 CYCLES/BYTE: 2.84 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 89382.75 CYCLES/BLOCK: 45.21 CYCLES/BYTE: 2.83 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2669.99 CYCLES/BLOCK: 1270.30 CYCLES/BYTE: 79.39 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-192: CODE: RAM DATA: RAM KB/S: 75952.45 CYCLES/BLOCK: 53.50 CYCLES/BYTE: 3.34 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75952.44 CYCLES/BLOCK: 53.25 CYCLES/BYTE: 3.33 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2571.00 CYCLES/BLOCK: 1326.32 CYCLES/BYTE: 82.89 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-ECB-256: CODE: RAM DATA: RAM KB/S: 66116.24 CYCLES/BLOCK: 61.46 CYCLES/BYTE: 3.84 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 66116.24 CYCLES/BLOCK: 61.21 CYCLES/BYTE: 3.83 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2614.00 CYCLES/BLOCK: 1302.29 CYCLES/BYTE: 81.39 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-128: CODE: RAM DATA: RAM KB/S: 75460.77 CYCLES/BLOCK: 53.84 CYCLES/BYTE: 3.37 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 75460.82 CYCLES/BLOCK: 53.60 CYCLES/BYTE: 3.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1369.99 CYCLES/BLOCK: 2709.39 CYCLES/BYTE: 169.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-192: CODE: RAM DATA: RAM KB/S: 65616.48 CYCLES/BLOCK: 61.93 CYCLES/BYTE: 3.87 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 65616.52 CYCLES/BLOCK: 61.68 CYCLES/BYTE: 3.86 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1329.00 CYCLES/BLOCK: 2805.39 CYCLES/BYTE: 175.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CTR-256: CODE: RAM DATA: RAM KB/S: 58151.26 CYCLES/BLOCK: 69.87 CYCLES/BYTE: 4.37 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 58151.42 CYCLES/BLOCK: 69.63 CYCLES/BYTE: 4.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 1349.00 CYCLES/BLOCK: 2757.42 CYCLES/BYTE: 172.34 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-128(WITH CMAC): CODE: RAM DATA: RAM KB/S: 10797.09 CYCLES/BLOCK: 376.82 CYCLES/BYTE: 23.55 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 10797.07 CYCLES/BLOCK: 376.57 CYCLES/BYTE: 23.54 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 512.99 CYCLES/BLOCK: 7663.69 CYCLES/BYTE: 478.98 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-192(1.CBC 2.CTR): CODE: RAM DATA: RAM KB/S: 35225.41 CYCLES/BLOCK: 115.37 CYCLES/BYTE: 7.21 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 35225.29 CYCLES/BLOCK: 115.13 CYCLES/BYTE: 7.20 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 886.00 CYCLES/BLOCK: 4326.47 CYCLES/BYTE: 270.40 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CCM-256(WITH CMAC): CODE: RAM DATA: RAM KB/S: 9804.79 CYCLES/BLOCK: 415.02 CYCLES/BYTE: 25.94 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 9804.79 CYCLES/BLOCK: 414.77 CYCLES/BYTE: 25.92 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 500.00 CYCLES/BLOCK: 7875.62 CYCLES/BYTE: 492.23 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-128: CODE: RAM DATA: RAM KB/S: 27635.46 CYCLES/BLOCK: 147.09 CYCLES/BYTE: 9.19 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 27635.84 CYCLES/BLOCK: 146.84 CYCLES/BYTE: 9.18 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 554.99 CYCLES/BLOCK: 7064.57 CYCLES/BYTE: 441.54 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-192: CODE: RAM DATA: RAM KB/S: 35225.39 CYCLES/BLOCK: 115.37 CYCLES/BYTE: 7.21 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 35225.40 CYCLES/BLOCK: 115.13 CYCLES/BYTE: 7.20 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 886.00 CYCLES/BLOCK: 4326.48 CYCLES/BYTE: 270.41 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-GCM-256: CODE: RAM DATA: RAM KB/S: 24307.13 CYCLES/BLOCK: 167.25 CYCLES/BYTE: 10.45 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 24307.11 CYCLES/BLOCK: 167.00 CYCLES/BYTE: 10.44 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 540.99 CYCLES/BLOCK: 7250.54 CYCLES/BYTE: 453.16 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-256: CODE: RAM DATA: RAM KB/S: 195891.31 CYCLES/BLOCK: 166.01 CYCLES/BYTE: 1.30 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 195890.67 CYCLES/BLOCK: 165.77 CYCLES/BYTE: 1.30 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 14618.90 CYCLES/BLOCK: 1974.35 CYCLES/BYTE: 15.42 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-384: CODE: RAM DATA: RAM KB/S: 219311.01 CYCLES/BLOCK: 148.28 CYCLES/BYTE: 1.16 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 219311.01 CYCLES/BLOCK: 148.03 CYCLES/BYTE: 1.16 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 13122.01 CYCLES/BLOCK: 2224.42 CYCLES/BYTE: 17.38 WARMED UP: YES EXECUTION: SINGLE BLOCK
SHA-512: CODE: RAM DATA: RAM KB/S: 219261.52 CYCLES/BLOCK: 148.31 CYCLES/BYTE: 1.16 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 219259.39 CYCLES/BLOCK: 148.07 CYCLES/BYTE: 1.16 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 12952.00 CYCLES/BLOCK: 2260.43 CYCLES/BYTE: 17.66 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CMAC-128: CODE: RAM DATA: RAM KB/S: 12734.88 CYCLES/BLOCK: 319.40 CYCLES/BYTE: 19.96 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 12734.88 CYCLES/BLOCK: 319.16 CYCLES/BYTE: 19.95 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2314.00 CYCLES/BLOCK: 1501.31 CYCLES/BYTE: 93.83 WARMED UP: YES EXECUTION: SINGLE BLOCK
AES-CMAC-256: CODE: RAM DATA: RAM KB/S: 11913.95 CYCLES/BLOCK: 341.44 CYCLES/BYTE: 21.34 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 11913.94 CYCLES/BLOCK: 341.20 CYCLES/BYTE: 21.32 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2232.00 CYCLES/BLOCK: 1566.23 CYCLES/BYTE: 97.89 WARMED UP: YES EXECUTION: SINGLE BLOCK
HMAC-SHA-256: CODE: RAM DATA: RAM KB/S: 188127.45 CYCLES/BLOCK: 172.87 CYCLES/BYTE: 1.35 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 188127.34 CYCLES/BLOCK: 172.63 CYCLES/BYTE: 1.35 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 3515.91 CYCLES/BLOCK: 8992.98 CYCLES/BYTE: 70.26 WARMED UP: YES EXECUTION: SINGLE BLOCK
HMAC-SHA-512: CODE: RAM DATA: RAM KB/S: 206457.62 CYCLES/BLOCK: 157.51 CYCLES/BYTE: 1.23 WARMED UP: NO EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 206457.46 CYCLES/BLOCK: 157.27 CYCLES/BYTE: 1.23 WARMED UP: YES EXECUTION: MULTIPLE BLOCKS CODE: RAM DATA: RAM KB/S: 2723.95 CYCLES/BLOCK: 11676.22 CYCLES/BYTE: 91.22 WARMED UP: YES EXECUTION: SINGLE BLOCK
CKDF-SP800108 CODE: RAM DATA: RAM KB/S: 13037.02 CYCLES/BYTE: 82.06 CYCLES/KEY: 2625.89 EXECUTION: 256 BIT KEY CODE: RAM DATA: RAM KB/S: 5899.01 CYCLES/BYTE: 112.30 CYCLES/KEY: 1796.86 EXECUTION: 128 BIT KEY
HKDF-SP80056C CODE: RAM DATA: RAM KB/S: 8991.99 CYCLES/BYTE: 20.42 CYCLES/KEY: 653.28 EXECUTION: 256 BIT KEY
HKDF-RFC5869 CODE: RAM DATA: RAM KB/S: 11978.99 CYCLES/BYTE: 49.69 CYCLES/KEY: 1590.15 EXECUTION: 256 BIT KEY
AES-256-RFC3394 CODE: RAM DATA: RAM KB/S: 345.98 CYCLES/BLOCK: 23427.00 CYCLES/BYTE: 732.09 WARMED UP: NO EXECUTION: WRAP CODE: RAM DATA: RAM KB/S: 345.98 CYCLES/BLOCK: 23194.74 CYCLES/BYTE: 724.84 WARMED UP: YES EXECUTION: WRAP CODE: RAM DATA: RAM KB/S: 332.98 CYCLES/BLOCK: 24361.00 CYCLES/BYTE: 761.28 WARMED UP: NO EXECUTION: UNWRAP CODE: RAM DATA: RAM KB/S: 332.98 CYCLES/BLOCK: 24129.31 CYCLES/BYTE: 754.04 WARMED UP: YES EXECUTION: UNWRAP
#END OF BENCHMARK#