Multicore SDK (MCSDK) Release Notes#
Overview#
These are the release notes for the NXP Multicore Software Development Kit (MCSDK).
Item |
Value |
|---|---|
MCSDK version |
26.03.00 |
Scope |
Multicore middleware components and examples |
Location in MCUXpresso SDK |
|
The MCSDK is combined with the MCUXpresso SDK to provide a framework for developing multicore applications on NXP devices.
What’s new#
Component updates#
Review detailed changes per component:
Supported evaluation boards#
Boards with enabled multicore example coverage in this release:
Multicore examples |
|---|
LPCXpresso55S69 |
Development tools#
The MCSDK is compiled and tested with the toolchains described in the MCUXpresso SDK documentation:
https://mcuxpresso.nxp.com/mcuxsdk/latest/html/gsd/installation.html#toolchain
Release contents#
This table describes the release contents. Not all MCUXpresso SDK packages contain the full set of these components.
Deliverable |
Location |
|---|---|
Multicore SDK location ( |
|
Documentation |
|
Embedded Remote Procedure Call (eRPC) |
|
Multicore Manager (MCMGR) |
|
RPMSG-Lite |
|
Multicore demo applications |
|
MCSDK component overview#
Together, the MCSDK and the MCUXpresso SDK form a framework for developing software for NXP multicore devices. The MCSDK release includes:
Embedded Remote Procedure Call (eRPC)
Multicore Manager (MCMGR)
Remote Processor Messaging – Lite (RPMSG-Lite)
The MCSDK also includes documentation and demo applications for multicore communication.
Demo applications#
The demo applications demonstrate MCSDK component usage on supported development boards.
Examples are located under:
Multicore:
<MCUXpressoSDK_install_dir>/examples/multicore_examples/
Multicore examples |
|---|
|