Version 2.1.3#
LTS Support#
Cherry-picks for vulnerability and critical bugs fixed in MCUboot v2.2.0
FWU: check the TLV payload length sanity
internal_trusted_storage: allow tfm_its_get_plain to be compiled
platform: adi: max32657: Adding ITS Encryption support for upsteam TF-M
platform: stm: fix syntax error for rsa 2048 key otp provisioning
Upgrade to MbedTLS v3.6.4-LTS, which carries fixes from v3.6.3.
secure_fw: partitions: crypto: Add missing psa apis to crypto_spe.h
mcuboot: Fix SWAP_USING_MOVE FWU method
platform: adi: fix flash driver, enable PS, mbedtls TRNG, s_ns_access.cmake
STM : fix build when BL2 is disable
Crypto: Add psa_can_do_cipher()
New security advisories#
A new security vulnerability has been fixed in v2.1.3. Refer to TFMV-9 for more details. The mitigation is included in this release.
SPDX-License-Identifier: BSD-3-Clause
SPDX-FileCopyrightText: Copyright The TrustedFirmware-M Contributors