MCUXpresso SDK Documentation

Vector path opcodes for plotting paths

Vector path opcodes for plotting paths#

The following opcodes are path drawing commands available for vector path data.

A path operation is submitted to the GPU as [Opcode | Coordinates]. The operation code is stored as a VG_LITE_S8 while the coordinates are specified via vg_lite_format_t.

Opcode

Arguments

Description

0x00

None

VLC_OP_END. Finish tessellation. Close any open path.

0x01

None

VLC_OP_CLOSE. For VGLite driver internal use only. Application should not use this OP directly.

0x02

(x, y)

0x03

(∆x, ∆y)

0x04

(x, y)

0x05

(∆x, ∆y)

0x06

(cx, cy) (x, y)

0x07

(∆cx, ∆cy) (∆x, ∆y)

0x08

(cx-1, cy1) (cx2, cy2) (x, y)

0x09

(∆cx-1, ∆cy1) (∆cx2, ∆cy2) (∆x, ∆y)

0x0A

None

VLC_OP_BREAK. Indicates 64-bit path data (including the opcode) is a no-op.

0x0B

(x)

0x0C

(∆x)

0x0D

(y)

0x0E

(∆y)

0x0F

(x,y)

0x10

(∆x,∆y)

0x11

(cx2,cy2) (x,y)

0x12

(∆cx2,∆cy2) (∆x,∆y)

0x13

(rh,rv,rot,x,y)

0x14

(rh,rv,rot,x,y)

0x15

(rh,rv,rot,x,y)

0x16

(rh,rv,rot,x,y)

0x17

(rh,rv,rot,x,y)

0x18

(rh,rv,rot,x,y)

0x19

(rh,rv,rot,x,y)

0x1A

(rh,rv,rot,x,y)

Parent topic:Vector path control