usart_transfer_hardware_flow_control
Overview
The usart_transfer_hardware_flow_control example project demonstrates the usage of the hardware flow control function. This example sends data to itself(loopback), and hardware flow control is enabled in the example. The CTS(clear-to-send) pin is for transmiter to check if receiver is ready, if the CTS pin is asserted, transmiter starts to send data. The RTS(request-to-send) pin is for receiver to inform the transmiter if receiver is ready to receive data. So, please connect RTS to CTS pin directly.