MCUXpresso SDK Documentation

ZPS_tsAplZdpSystemServerDiscoveryReq

ZPS_tsAplZdpSystemServerDiscoveryReq#

This structure is used by the ZPS_eAplZdpSystemServerDiscoveryRequest() function. It represents a request for information on the available services of a remote node.

The ZPS_tsAplZdpSystemServerDiscoveryReqstructure is detailed below.

typedef struct {
uint16 u16ServerMask;
} ZPS_tsAplZdpSystemServerDiscoveryReq;

where u16ServerMaskis a bitmask representing the required services (1 for ‘required’, 0 for ‘not required’). This bitmask is detailed in the table below.

Services Bitmask

Bit

Service

0

Primary Trust Centre

1

Backup Trust Centre

2

Primary Binding Table Cache

3

Backup Binding Table Cache

4

Primary Discovery Cache

5

Back-up Discovery Cache

6

Network Manager

7-15

Reserved

Parent topic:ZDP Request structures