Hardware requirements
- USB Type-C cable 
- MCIMX93-QSB board 
- J-Link Debug Probe 
- 12V~20V power supply 
- Personal Computer 
- Headphone 
Board settings
No special settings are required.
Please note this application can’t support running with Linux BSP!
Prepare the Demo
- Connect 12V~20V power supply and J-Link Debug Probe to the board, switch SW301 to power on the board. 
- Connect a USB Type-C cable between the host PC and the J1708 USB port on the target board. 
- Open a serial terminal with the following settings: - 115200 baud rate 
- 8 data bits 
- No parity 
- One stop bit 
- No flow control 
 
- Download the program to the target board. 
- Either re-power up your board or launch the debugger in your IDE to begin running the example 
Running the demo
Note: This demo outputs 1000HZ sine wave audio signal. When the demo runs successfully, you can hear the tone and the log would be seen on the terminal like:
 SAI functional interrupt example started!
 SAI functional interrupt example finished!