MCUXpresso SDK Documentation

FLAC decoder#

FLAC decoder features#

  • The FLAC decoder implementation support the following:

  • Sampling rate: 8 kHz, 11.05 kHz, 12 kHz, 16 kHz, 22.05 kHz, 32 kHz, 44.1 kHz, and 48 kHz.

  • Channel : stereo and mono

  • Bits per samples : 16 bits

Specification and reference#

Official website#

  • FLAC lossless audio codec is at https://xiph.org/flac.

Inbound licensing#

  • For licensing information please refer to FLAC’s official website: https://xiph.org/flac/license.html.

Performance#

Memory information#

The memory usage of the decoder in bytes is:

  • Code/flash = 15744 + 2080 = 17824

  • Data/RAM = 27936

Section

Size

.text

15744

.ro & .const

2080

.bss

27936

CPU usage#

  • Output frame size: 16384 bytes.

  • CPU core clock in MHz: 20.97.

Track type

Duration of track in second

Performance MIPS of codec (in MHz)

48 kHz, stereo

76 s

30.7 MHz

32 kHz, stereo

76 s

20.3 MHz

8 kHz, stereo

37 s

5.34 MHz

Following test cases are performed:#

  • Audio format listening test

  • Audio quality test

For all above test cases, test tracks are played through the end without any distortion, glitching, hanging, or crashing.