MCUXpresso SDK Documentation

vg_lite_linear_gradient_t structure

vg_lite_linear_gradient_t structure#

This structure defines the organization of a linear gradient in VGLite data. The linear gradient is applied to filling a path. It generates a 256x1 image according to the specified settings.

Used in init and draw functions: vg_lite_init_grad, vg_lite_set_grad, vg_lite_update_grad, vg_lite_get_grad_matrix, vg_lite_clear_grad, vg_lite_draw_grad.

vg_lite_linear_gradient_t constants

Type

Description

VLC_MAX_GRADIENT_STOPS

vg_lite_int32_t

Constant. Maximum number of gradient colors = 16.

vg_lite_linear_gradient_t members

colors [VLC_MAX_GRADIENT_STOPS]

vg_lite_uint32_t

Color array for the gradient

count

vg_lite_uint32_t

Number of colors

stops [VLC_MAX_GRADIENT_STOPS]

vg_lite_uint32_t

Number of color stops, from 0 to 255

matrix

vg_lite_matrix_t

Struct for the matrix to transform the gradient color ramp

image

vg_lite_buffer_t

Image object struct to represent the color ramp

Parent topic:Draw and gradient structures