Hardware requirements#
Type-C USB cable
KW47-EVK Board
Personal Computer
Board settings#
No special settings are required.
Prepare the Demo#
Connect a USB cable between the host PC and the EVK board J14.
Open a serial terminal on PC for the serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
The following lines are printed to the serial terminal when the demo program is executed.
RTC example: set up time to wake up an alarm
Current datetime: 2014-12-25 19:00:00
Please input the number of second to wait for alarm
The second must be positive value
Alarm will occur at: 2014-12-25 19:01:11
Alarm occurs !!!! Current datetime: 2014-12-25 19:01:12
Please input the number of second to wait for alarm
The second must be positive value