Hardware requirements
- Type-C USB cable 
- MCX-W72-EVK Board 
- Personal Computer 
Board settings
No special settings are required.
Prepare the Demo
- Connect a USB cable between the host PC and the EVK board J14. 
- Open a serial terminal on PC for the serial device with these settings: - 115200 baud rate 
- 8 data bits 
- No parity 
- One stop bit 
- No flow control 
 
- Download the program to the target board. 
- Either press the reset button on your board or launch the debugger in your IDE to begin running the demo. 
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
Status=DD000001, Reply=AA000002
FULL WGN 40 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000003
COMP WGN 40 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000004
FULL LOC 40 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000005
COMP LOC 40 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000006
FULL WGN 17 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000007
COMP WGN 17 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000008
FULL LOC 17 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA000009
COMP LOC 17 CF32 MAT EVD Test Passed: Status=DD000001, Reply=AA00000A