MCUXpresso SDK Documentation

Hardware Rework Guide for FRDM-MCXN947 and X-FRDM-WIFI-M.2 Adapter

Contents

Hardware Rework Guide for FRDM-MCXN947 and X-FRDM-WIFI-M.2 Adapter#

This section is a brief hardware rework guidance of the EdgeFast Open on the NXP FRDM-MCXN947 board and X-FRDM-WIFI-M.2 or the Murata’s 2LL EAR00500 (2LL) M.2 modules solution.

The hardware rework consists of one part:

  • UART interface rework

Hardware rework#

  • UART interface rework

    • Remove SJ11 1-2, connect SJ11 2-3

    • Remove SJ10 1-2, connect J1-3 to J9-26

  • X-FRDM-WIFI-M.2 jumper setting

    • Connect J8(On X-FRDM-WIFI-M.2) for 1.8V

    • Connect J24(On X-FRDM-WIFI-M.2) for 3.3V

    • Connect J19(On X-FRDM-WIFI-M.2) for 1.8V

    • Connect J25(On X-FRDM-WIFI-M.2) for 3.3V

    • Connect J15(On X-FRDM-WIFI-M.2) for 1.8V

    • Connect J16(On X-FRDM-WIFI-M.2) for 3.3V

    • Connect J17(On X-FRDM-WIFI-M.2) for 1.8V

    • Connect J18(On X-FRDM-WIFI-M.2) for 3.3V