Hardware requirements#
Mini/micro USB cable
FRDM-MCXN236 board
Personal Computer
Board settings#
No special settings are required.
Prepare the Demo#
Connect a USB cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
When the demo runs successfully, the terminal will display similar information like the following (Software only for now):
mbedTLS version 3.5.0 Using following implementations: SHA: Software implementation AES: Software implementation AES GCM: Software implementation DES: Software implementation Asymmetric cryptography: Software implementation
MD5 : 3467.10 KB/s, 41.94 cycles/byte SHA-1 : 1997.94 KB/s, 73.03 cycles/byte SHA-256 : 1012.04 KB/s, 144.57 cycles/byte SHA-512 : 752.07 KB/s, 194.71 cycles/byte 3DES : 368.63 KB/s, 398.13 cycles/byte DES : 757.88 KB/s, 193.22 cycles/byte 3DES-CMAC : 333.06 KB/s, 440.58 cycles/byte AES-CBC-128 : 957.95 KB/s, 152.75 cycles/byte AES-CBC-192 : 868.34 KB/s, 168.57 cycles/byte AES-CBC-256 : 794.07 KB/s, 184.38 cycles/byte AES-XTS-128 : 702.64 KB/s, 208.46 cycles/byte AES-XTS-256 : 609.07 KB/s, 240.58 cycles/byte AES-GCM-128 : 462.05 KB/s, 317.39 cycles/byte AES-GCM-192 : 439.20 KB/s, 333.96 cycles/byte AES-GCM-256 : 418.51 KB/s, 350.53 cycles/byte AES-CCM-128 : 429.47 KB/s, 341.56 cycles/byte AES-CCM-192 : 391.60 KB/s, 374.70 cycles/byte AES-CCM-256 : 359.89 KB/s, 407.84 cycles/byte AES-CMAC-128 : 857.81 KB/s, 170.65 cycles/byte AES-CMAC-192 : 781.81 KB/s, 187.29 cycles/byte AES-CMAC-256 : 717.35 KB/s, 204.17 cycles/byte AES-CMAC-PRF-128 : 856.47 KB/s, 170.81 cycles/byte Poly1305 : 4032.63 KB/s, 36.01 cycles/byte CTR_DRBG (NOPR) : 921.37 KB/s, 158.84 cycles/byte CTR_DRBG (PR) : 655.38 KB/s, 223.53 cycles/byte HMAC_DRBG SHA-1 (NOPR) : 143.50 KB/s, 1027.51 cycles/byte HMAC_DRBG SHA-1 (PR) : 133.15 KB/s, 1108.08 cycles/byte HMAC_DRBG SHA-256 (NOPR) : 106.42 KB/s, 1389.13 cycles/byte HMAC_DRBG SHA-256 (PR) : 106.41 KB/s, 1389.22 cycles/byte RSA-1024 : 118.67 public/s RSA-1024 : 3.67 private/s DHE-2048 : 0.29 handshake/s DH-2048 : 0.29 handshake/s DHE-3072 : 0.09 handshake/s DH-3072 : 0.08 handshake/s ECDSA-secp521r1 : 4.00 sign/s ECDSA-brainpoolP512r1 : 0.40 sign/s ECDSA-secp384r1 : 6.33 sign/s ECDSA-brainpoolP384r1 : 1.00 sign/s ECDSA-secp256r1 : 13.00 sign/s ECDSA-secp256k1 : 12.67 sign/s ECDSA-brainpoolP256r1 : 2.33 sign/s ECDSA-secp224r1 : 18.67 sign/s ECDSA-secp224k1 : 14.33 sign/s ECDSA-secp192r1 : 24.33 sign/s ECDSA-secp192k1 : 19.00 sign/s ECDSA-secp521r1 : 1.67 verify/s ECDSA-brainpoolP512r1 : 0.20 verify/s ECDSA-secp384r1 : 2.33 verify/s ECDSA-brainpoolP384r1 : 0.40 verify/s ECDSA-secp256r1 : 4.67 verify/s ECDSA-secp256k1 : 4.33 verify/s ECDSA-brainpoolP256r1 : 1.00 verify/s ECDSA-secp224r1 : 6.67 verify/s ECDSA-secp224k1 : 5.33 verify/s ECDSA-secp192r1 : 8.33 verify/s ECDSA-secp192k1 : 6.67 verify/s ECDHE-secp521r1 : 1.00 full handshake/s ECDHE-brainpoolP512r1 : 0.15 full handshake/s ECDHE-secp384r1 : 1.67 full handshake/s ECDHE-brainpoolP384r1 : 0.33 full handshake/s ECDHE-secp256r1 : 2.67 full handshake/s ECDHE-secp256k1 : 2.67 full handshake/s ECDHE-brainpoolP256r1 : 0.60 full handshake/s ECDHE-secp224r1 : 4.00 full handshake/s ECDHE-secp224k1 : 3.00 full handshake/s ECDHE-secp192r1 : 5.00 full handshake/s ECDHE-secp192k1 : 4.00 full handshake/s ECDHE-x25519 : 2.33 full handshake/s ECDHE-x448 : 1.00 full handshake/s